Linear Ball Bearing EPS30 30mm Self-Aligning Closed
Self-aligning closed linear ball bearing with a 30mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain bearings.
- ISO Metric Series - Closed shell for end-supported round shafts
- Temperature range: -20/+80C (-4/+176F)
- Double Seals included standard at no additional cost
- Handles cantilevered loads better than plain bearings
- Size Interchangeable with industry standards
- Low Coefficient of Friction enhances speed
- Heat treated alloy steel shell for durability
- Resin retainer polymer cage for reduced noise

