Linear Ball Bearing - self aligning

Closed Self-Aligning Linear Ball Bearings

Closed Precision Plus® self-aligning linear ball bearings use recirculating ball bearings for smooth, low-friction travel on end-supported round linear shafts. The closed design fully surrounds the shaft, making these bearings well suited for applications that do not require continuous shaft support clearance. Their self-aligning capability comes from floating hardened steel raceway inserts inside a lightweight, high-strength polymer outer shell. These inserts allow the bearing’s rolling contact surfaces to shift slightly and align with the shaft under load, correcting misalignment up to 1/2° in all directions. This helps reduce binding, edge loading, and uneven ball contact when shafting, housings, or mounting surfaces are not perfectly aligned. Available only in inch sizes from 0.25 in to 2 in ID, the self-aligning linear ball bearings are size-interchangeable with industry-standard super-type linear ball bearings. They support static load capacities up to 3,000 lb (13,300 N) and dynamic load capacities up to 2,400 lb (10,600 N), with a low coefficient of friction for smooth, efficient linear motion.

More About Closed Self-Aligning Linear Ball Bearings

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
15 products
Closed linear ball bearing with a 3/8" ID, self-aligning, featuring a heat-treated alloy steel shell and resin retainer for reduced noise. It offers a low coefficient of friction, includes double seals at no extra cost, and operates from -4°F to 176°F (-20°C to 80°C). Variants available in sizes from 1/4"..
$23.09
Closed linear ball bearing with a 1/2" ID, self-aligning, featuring a heat-treated alloy steel shell and resin retainer for reduced noise. It offers a low coefficient of friction, includes double seals at no extra cost, and operates from -4°F to 176°F (-20°C to 80°C). Variants available in sizes from 1/4"..
$24.80
Closed linear ball bearing with a 1/4" ID, self-aligning, featuring a heat-treated alloy steel shell and resin retainer for reduced noise. It offers a low coefficient of friction, includes double seals at no extra cost, and operates from -4°F to 176°F (-20°C to 80°C). Variants available in sizes from 1/4"..
$22.57
Closed linear ball bearing with a 5/8" ID, self-aligning, featuring a heat-treated alloy steel shell and resin retainer for reduced noise. It offers a low coefficient of friction, includes double seals at no extra cost, and operates from -4°F to 176°F (-20°C to 80°C). Variants available in sizes from 1/4"..
$27.48
Self-aligning closed linear ball bearing with a 50mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$169.65
Closed linear ball bearing with a 3/4" ID, self-aligning, featuring a heat-treated alloy steel shell and resin retainer for reduced noise. It offers a low coefficient of friction, includes double seals at no extra cost, and operates from -4°F to 176°F (-20°C to 80°C). Variants available in sizes from 1/4"..
$32.68
Closed linear ball bearing with a 1" ID, self-aligning, featuring a heat-treated alloy steel shell and resin retainer for reduced noise. It offers a low coefficient of friction, includes double seals at no extra cost, and operates from -4°F to 176°F (-20°C to 80°C). Variants available in sizes from 1/4"..
$52.52
Linear ball bearing with a 2" ID, self-aligning and closed-shelled, featuring a heat-treated alloy steel shell for durability and a resin retainer polymer cage for reduced noise. The self-aligning ball-track design helps accommodate minor shaft and housing misalignment, while the low coefficient of friction supports smooth, high-speed linear motion. Linear..
$172.18
Linear ball bearing with a 1.25" ID, self-aligning and closed-shelled, featuring a heat-treated alloy steel shell for durability and a resin retainer polymer cage for reduced noise. The self-aligning ball-track design helps accommodate minor shaft and housing misalignment, while the low coefficient of friction supports smooth, high-speed linear motion. Linear..
$74.02
Linear ball bearing with a 1.5" ID, self-aligning and closed-shelled, featuring a heat-treated alloy steel shell for durability and a resin retainer polymer cage for reduced noise. The self-aligning ball-track design helps accommodate minor shaft and housing misalignment, while the low coefficient of friction supports smooth, high-speed linear motion. Linear..
$103.81
Self-aligning closed linear ball bearing with a 40mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$100.02
Self-aligning closed linear ball bearing with a 16mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$27.40
Self-aligning closed linear ball bearing with a 25mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$50.16
Self-aligning closed linear ball bearing with a 30mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$73.41
Self-aligning closed linear ball bearing with a 20mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$31.45

Closed Self-Aligning Linear Ball Bearings

15 products

Closed Precision Plus® self-aligning linear ball bearings use recirculating ball bearings for smooth, low-friction travel on end-supported round linear shafts. The closed design fully surrounds the shaft, making these bearings well suited for applications that do not require continuous shaft support clearance. Their self-aligning capability comes from floating hardened steel raceway inserts inside a lightweight, high-strength polymer outer shell. These inserts allow the bearing’s rolling contact surfaces to shift slightly and align with the shaft under load, correcting misalignment up to 1/2° in all directions. This helps reduce binding, edge loading, and uneven ball contact when shafting, housings, or mounting surfaces are not perfectly aligned. Available only in inch sizes from 0.25 in to 2 in ID, the self-aligning linear ball bearings are size-interchangeable with industry-standard super-type linear ball bearings. They support static load capacities up to 3,000 lb (13,300 N) and dynamic load capacities up to 2,400 lb (10,600 N), with a low coefficient of friction for smooth, efficient linear motion.

  • Only in inch sizes 0.25 to 2 inches 
  • Inserts provide 1/2° self-alignment in all directions 
  • Size interchangeable with industry standard super-type linear ball bearings 
  • Static Load Capacities up to 3,000 lb (13,300 N) 
  • Dynamic Load Capacities up to 2,400 lb (10,600 N) 
  • Low coefficient of friction 
  • Outer shell is of high strength polymer 
  • Ball bearing raceway inserts are hardened steel