Linear Ball Bearing JP25G 25mm JIS Metric Closed

Linear ball bearing, closed shell, with a 25mm ID JIS Metric, featuring a standard-sized heat-treated alloy steel shell that enhances durability and load capacity. Recommended over plain bearings in cantilevered applications as the 2:1 binding rule does not apply. Double seals add protection, a low coefficient of friction enables higher speeds, and a resin retainer polymer cage reduces noise.

  • JIS Metric (Japanese Industrial Standards) for various machines made in Asia
  • Closed Standard Sized Heat Treated Alloy Steel Shell for durability
  • Temperature Range: -4/+176°F (-20/+80°C)
  • Size interchangeable with industry standards and our Simplicity plain linear bearings
  • Low Coefficient of Friction enhances speed
  • Resin Retainer Polymer Cage reduces noise
  • Double Seals included as standard at no additional cost

3D Models

TypeFileFormatLink
cadJP25G.x_tSolidWorks >=2006Download
$30.73
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.47 lbs1.57 in2.32 in1.57 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Linear Ball Bearings Interchange Chart
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link