Linear Ball Bearing EPS16 16mm Self-Aligning Closed

Self-aligning closed linear ball bearing with a 16mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain bearings.

  • ISO Metric Series - Closed shell for end-supported round shafts
  • Temperature range: -20/+80C (-4/+176F)
  • Double Seals included standard at no additional cost
  • Handles cantilevered loads better than plain bearings
  • Size Interchangeable with industry standards
  • Low Coefficient of Friction enhances speed
  • Heat treated alloy steel shell for durability
  • Resin retainer polymer cage for reduced noise
$36.25
Configure Custom Features
Videos
Resources
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Linear Ball Bearings Interchange Chart
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link