Thin Wall Linear Ball Bearing KHP14 14mm ISO Metric Closed

Thin walled compact linear ball bearing of 14mm ID (inner diameter). The KHP line is great for space sensitive applications.

  • Closed
  • Inner Diameter (ID): 14mm
  • Outer Diameter (OD): 21mm
  • Max Dynamic Load Rating: 620 N
  • Product Line has a range of ISO Metric 6mm to 50mm IDs
  • We recommend certified Simplicity 60 Plus Shafting for maximum ball bearing performance.

3D Models

TypeFileFormatLink
3dKHP14.htmlhtmlView
cadKHP14.stepSTEP AP214Download
$15.11
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.14 lbs0.83 in1.1 in0.83 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

STEP AP214
cadDownload
html
3dView

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Linear Ball Bearings Interchange Chart
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link