Linear Ball Bearing - EP30G-AJ 30mm Adjustable
Adjustable Linear Ball Bearing with a 30mm ISO Metric ID (inner diameter). This adjustable round shaft bushing has a slit down the side which would be used when working with an old shaft or an old machine, or any other environment where parts are not perfectly made.
- Temperature Range: -4/+176°F (-20/+80°C)
- Variant ID Sizes: Available from 1/4″ to 2” Inch Series, 8mm to 50mm Metric
- Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series
- Low Coefficient of Friction: Ensures smooth operation
- Heat Treated Alloy Steel Shell: Provides durability
- Resin Retainer: Reduces noise
- Double Seals: Included as standard at no additional cost
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | EP30G-AJ.x_t | SolidWorks >=2006 | Download |