Linear Ball Bearing - EP20G-OP 20mm Open

Linear ball bearing, open, with a 20mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain bearings.

  • ISO Metric Series - Open shell for rail-supported shafts
  • Handles cantilevered loads better than plain bearings
  • Temperature range: -20/+80C (-4/+176F)
  • Double seals are included as a standard feature at no extra cost
  • Size Interchangeable with industry standards
  • Low Coefficient of Friction enhances speed
  • Heat treated alloy steel shell for durability
  • Resin retainer polymer cage for reduced noise

3D Models

TypeFileFormatLink
3dEP20G-OP.htmlhtmlView
cadEP20G-OP.dxfDXFDownload
$28.59
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.15 lbs1.26 in1.77 in1.18 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

DXF
cadDownload
html
3dView

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Linear Ball Bearings Interchange Chart
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link

Customers also purchased