Thin Wall Linear Ball Bearing KHP25 25mm ISO Metric Closed
Thin walled compact linear ball bearing of 25mm ID (inner diameter). The KHP line is great for space sensitive applications.
- Closed
- Inner Diameter (ID): 25mm
- Outer Diameter (OD): 35mm
- Max Dynamic Load Rating: 1990 N
- Product Line has a range of ISO Metric 6mm to 50mm IDs
- We recommend certified Simplicity 60 Plus Shafting for maximum ball bearing performance.
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | KHP25.x_t | SolidWorks >=2006 | Download |
