Thin Wall Linear Ball Bearing KHP12 12mm ISO Metric Closed
Thin walled compact linear ball bearing of 12mm ID (inner diameter). The KHP line is great for space sensitive applications.
- Closed
- Inner Diameter (ID): 12mm
- Outer Diameter (OD): 19mm
- Max Dynamic Load Rating: 620 N
- Product Line has a range of ISO Metric 6mm to 50mm IDs
- We recommend certified Simplicity 60 Plus Shafting for maximum ball bearing performance.
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | KHP12.x_t | SolidWorks >=2006 | Download |

