Thin Wall Linear Ball Bearing KHP16 16mm ISO Metric Closed

Thin walled compact linear ball bearing of 16mm ID (inner diameter). The KHP line is great for space sensitive applications. 

  • Closed
  • Inner Diameter (ID): 16mm
  • Outer Diameter (OD): 24mm
  • Max Dynamic Load Rating: 800 N
  • Product Line has a range of ISO Metric 6mm to 50mm IDs
  • We recommend certified Simplicity 60 Plus Shafting for maximum ball bearing performance.

3D Models

TypeFileFormatLink
3dKHP16.htmlhtmlView
cadKHP16.stepSTEP AP214Download
$18.97
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.14 lbs0.94 in1.18 in0.94 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

html
3dView
STEP AP214
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Linear Ball Bearings Interchange Chart
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link