Linear Ball Bearing IPS24-OP 1.50″ Self Aligning Open
Open Linear Ball Bearing, Self-Aligning, with a 1.5″ ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost.
- Temperature Range: -4/+176°F (-20/+80°C)
- Variant ID Sizes: from 1/4″ to 2” Inch Series
- Interchangeable: Size interchangeable with industry standards and our Simplicity® plain linear bearing series
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | IPS24-OP.x_t | SolidWorks >=2006 | Download |