Linear Ball Bearing IPS12-OP 3/4″ Self Aligning Open

Open Linear Ball Bearing, self-aligning, with a 3/4" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost.

  • Temperature Range: -4/+176°F (-20/+80°C)
  • Variant ID Sizes: from 1/4" to 2” Inch Series 
  • Interchangeable: Size interchangeable with industry standards and our Simplicity® plain linear bearing series
$39.88
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.17 lbs1.25 in1.63 in1.18 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Linear Ball Bearings Interchange Chart
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link

Customers also purchased