Self-Aligning Linear Ball Bearing - IPS-OP (Inch) Open

Open Self-Aligning Linear Ball Bearings

Open self-aligning linear ball bearings combine a support-rail clearance opening with floating hardened steel raceway inserts that allow the bearing to rock inside the housing and compensate for misalignment in the application. Using recirculating ball bearings for low-friction travel on continuously supported round shafts, the Precision Plus® series from PBC Linear provides up to 1/2° of self-alignment in all directions to help reduce binding and maintain smooth motion when shafting or mounting surfaces are not perfectly aligned. The high-strength polymer outer shell keeps the assembly lightweight and durable, while the hardened steel ball raceway inserts provide strength and reliable rolling contact. Available only in inch sizes from 0.25 in to 2 in ID, these open self-aligning linear ball bearings are size-interchangeable with industry-standard super-type ball bearings. They support static load capacities up to 2,500 lb (11,000 N) and dynamic load capacities up to 2,200 lb (9,700 N), with a low coefficient of friction for smooth, efficient linear motion.

More About Open Self-Aligning Linear Ball Bearings

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
13 products
Open Linear Ball Bearing, self-aligning, with a 2" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Open shell for use with rail supported round linear..
$221.63
Open Linear Ball Bearing, Self-Aligning, with a 1" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$65.46
Self-aligning open linear ball bearing with a 25mm inner diameter. Featuring a heat-treated alloy steel shell for durability and a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$51.04
Open Linear Ball Bearing, Self-Aligning, with a 1.5" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$127.45
Open Linear Ball Bearing, self-aligning, with a 3/4" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$39.88
Open Linear Ball Bearing, Self-Aligning, with a 1.25" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$92.31
Open Linear Ball Bearing, Self-Aligning, with a 5/8" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$45.41
Self-aligning open linear ball bearing with a 50mm inner diameter. Featuring a heat-treated alloy steel shell for durability and a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$168.29
Self-aligning open linear ball bearing with a 40mm inner diameter. Featuring a heat-treated alloy steel shell for durability and a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$100.35
Open Linear Ball Bearing, Self-Aligning, with a 1/2" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$31.01
Self-aligning open linear ball bearing with a 16mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$28.06
Self-aligning open linear ball bearing with a 30mm inner diameter. Featuring a heat-treated alloy steel shell for durability and a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$73.86
Self-aligning open linear ball bearing with a 20mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$31.60

Open Self-Aligning Linear Ball Bearings

13 products

Open self-aligning linear ball bearings combine a support-rail clearance opening with floating hardened steel raceway inserts that allow the bearing to rock inside the housing and compensate for misalignment in the application. Using recirculating ball bearings for low-friction travel on continuously supported round shafts, the Precision Plus® series from PBC Linear provides up to 1/2° of self-alignment in all directions to help reduce binding and maintain smooth motion when shafting or mounting surfaces are not perfectly aligned. The high-strength polymer outer shell keeps the assembly lightweight and durable, while the hardened steel ball raceway inserts provide strength and reliable rolling contact. Available only in inch sizes from 0.25 in to 2 in ID, these open self-aligning linear ball bearings are size-interchangeable with industry-standard super-type ball bearings. They support static load capacities up to 2,500 lb (11,000 N) and dynamic load capacities up to 2,200 lb (9,700 N), with a low coefficient of friction for smooth, efficient linear motion.

  • Only in inch sizes 
  • Inserts provide 1/2° self-alignment in all directions 
  • Size interchangeable with industry standard super-type ball bearings 
  • ID sizes: 0.25 in to 2 in 
  • Static Load Capacities up to 2,500 lb (11,000 N) 
  • Dynamic Load Capacities up to 2,200 lb (9,700 N) 
  • Low coefficient of friction 
  • Outer shell is of high strength polymer 
  • Ball bearing raceway inserts are hardened steel