Linear Ball Bearing - EP05G 5mm Closed
Closed Linear Ball Bearing with a 5mm ISO Metric ID (inner diameter). Heat treated allow steel shell for durability, low coefficient of friction for speed and resin retainer for quiet linear motion.
- Temperature Range: -4/+176°F (-20/+80°C)
- Variant ID Sizes from 1/4" to 2” Inch Series, 5mm to 50mm Metric
- Size interchangeable with industry standards
- Low Coefficient of Friction: Ensures speed
- Heat Treated Alloy Steel Shell provides durability
- Resin Retainer polymer cage educes noise
- Double Seals protect at no additional cost
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | EP05G.x_t | SolidWorks >=2006 | Download |