Linear Ball Bearing - EP08G 8mm Closed
Closed Linear Ball Bearing with an 8mm ISO Metric ID (inner diameter). Heat treated allow steel shell for durability, low coefficient of friction for speed and resin retainer for quiet linear motion.
- Temperature Range: -4/+176°F (-20/+80°C)
- Variant ID Sizes from 1/4″ to 2” Inch Series, 5mm to 50mm Metric
- Size interchangeable with industry standards
- Low Coefficient of Friction: Ensures speed
- Heat Treated Alloy Steel Shell provides durability
- Resin Retainer polymer cage educes noise
- Double Seals protect at no additional cost
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | EP08G.x_t | SolidWorks >=2006 | Download |