Linear Ball Bearing JP25GW 25mm JIS Metric Closed, Double Wide
Linear ball bearing, double-sized and closed, with a 25mm ID JIS Metric, featuring a double wide heat-treated alloy steel shell for greater durability and higher load capacity under cantilevered conditions. Double seals add protection, a low coefficient of friction enables higher speeds, and a resin retainer polymer cage reduces noise.
- JIS Metric (Japanese Industrial Standards) for various machines made in Asia
- Double size is the equivalent of two standard-sized bearings mounted back to back
- Closed Heat Treated Alloy Steel Shell provides durability
- Temperature Range: -4/+176°F (-20/+80°C)
- Size interchangeable with industry standards and our Simplicity plain linear bearings
- Low Coefficient of Friction enhances speed
- Resin Retainer Polymer Cage reduces noise
- Double Seals included as standard at no additional cost
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | JP25GW.x_t | SolidWorks >=2006 | Download |
