Linear Ball Bearing IP08G-OP 1/2″ Open

Linear Ball Bearing, open shelled, with a 1/2″ inner diameter (ID). Interchangeable with industry standards, this bearing has a low coefficient of friction, a heat-treated alloy steel shell for durability, and a resin retainer polymer cage to reduce noise. 

  • Open shell for use with rail supported round shafts
  • Temperature Range: -4/+176°F (-20/+80°C)
  • Variant ID Sizes: Available from 1/4″ to 2” Inch Series
  • Double Seals: Included at no additional cost
  • Low Coefficient of Friction: Ensures smooth operation
  • Heat Treated Alloy Steel Shell: Provides durability
  • Resin Retainer Polymer Cage: Reduces noise

3D Models

TypeFileFormatLink
3dIP08G-OP.htmlhtmlView
cadIP08G-OP.dxfDXFDownload
cadIP08G-OP.x_tSolidWorks >=2006Download
$28.61
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.07 lbs0.88 in1.25 in0.77 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

html
3dView
DXF
cadDownload
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Linear Ball Bearings Interchange Chart
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link