Thin Wall Linear Ball Bearing KHP08 8mm ISO Metric Closed
| Part Number | KHP08 |
|---|---|
| Bearing Type | Thin Wall Linear Ball Bearing ISO Metric |
| Shaft Diameter | 8mm |
| Max Dynamic Load | 435 N |
| Bearing Outer Diameter | 15mm |
| Bearing Modifications | Closed |
| Part Number | KHP08 |
|---|---|
| Bearing Type | Thin Wall Linear Ball Bearing ISO Metric |
| Shaft Diameter | 8mm |
| Max Dynamic Load | 435 N |
| Bearing Outer Diameter | 15mm |
| Bearing Modifications | Closed |