Thin Wall Linear Ball Bearing KHP10 10mm ISO Metric Closed
Thin walled closed, compact linear ball bearing of 10mm ID (inner diameter). The KHP line is great for space sensitive applications.
- Inner Diameter (ID): 10mm
- Outer Diameter (OD): 17mm
- Max Dynamic Load Rating: 500 N
- Product Line has a range of ISO Metric 6mm to 50mm IDs
- We recommend certified Simplicity 60 Plus Shafting for maximum ball bearing performance.
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | KHP10.step | STEP AP214 | Download |

