Linear Ball Bearing - EP16GW 16mm Closed , Double Wide

This double wide closed linear ball bearing (16mm ID) can hold more weight because of its double size.

Specifications

  • ID size: 16 mm
  • Size Interchangeable with industry standards
  • Low Coefficient of Friction
  • Heat treated alloy steel shell
  • Resin retainer for reduced noise
  • Temperature range: -20/+80C (-4/+176F)
  • Double Seals included standard – no additional cost!

3D Models

TypeFileFormatLink
cadEP16GW.x_tSolidWorks >=2006Download
$51.53
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.29 lbs0 in0 in0 in
Parallel Rail Alignment Video
Parallel Rail Alignment Video
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Linear Ball Bearings Interchange Chart
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link