Linear Ball Bearing JP20G-AJ 20mm JIS Metric Adjustable, Standard Width

Adjustable Linear Ball Bearing with a 20mm JIS Metric ID (inner diameter). JIS refers to Japanese Industrial Standards.

    • Adjustable (slit down the side)
    • JIS Metric
    • Standard Width
    • Temperature Range: -4/+176°F (-20/+80°C)
    • Low Coefficient of Friction: Ensures smooth operation
    • Heat Treated Alloy Steel Shell: Provides durability
    • Resin Retainer: Reduces noise - Polymer Cage

    3D Models

    TypeFileFormatLink
    cadJP20G-AJ.x_tSolidWorks >=2006Download
    $33.35
    Dimensions
    Videos
    Resources

    Product Dimensions

    weightwidthlengthheight
    0.2 lbs0 in0 in0 in
    Parallel Rail Alignment Video
    Parallel Rail Alignment Video
    Linear Bearing Selection Criteria
    Linear Bearing Selection Criteria

    3D Models

    SolidWorks >=2006
    cadDownload

    Catalogs & Datasheets

    Simplicity Linear Bearings Chemical Chart
    datasheetOpen Link
    Simplicity Linear Plain Bearings
    datasheetOpen Link
    Linear Ball Bearings Interchange Chart
    datasheetOpen Link
    Shafting: Bearings: and Pillow Blocks Compatibility Chart
    datasheetOpen Link

    News & Blogs

    Overview of Linear Guides in Motion Design
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Plain vs Ball Bushings in Washdown Environments
    blogOpen Link
    Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
    newsOpen Link
    Coating Process Gets Automation Upgrade
    blogOpen Link