Linear Ball Bearing JP25G-OP 25mm JIS Metric Open

Linear ball bearing, open shelled, with a 25mm ID JIS Metric, featuring a standard-sized heat-treated alloy steel shell that enhances durability and load capacity. Recommended over plain bearings in cantilevered applications as the 2:1 binding rule does not apply. Double seals add protection, a low coefficient of friction enables higher speeds, and a resin retainer polymer cage reduces noise.

  • JIS Metric (Japanese Industrial Standards) for various machines made in Asia
  • Open standard sized shell for use on rail-supported linear shafts
  • Temperature Range: -4/+176°F (-20/+80°C)
  • Size interchangeable with industry standards and our Simplicity plain linear bearings
  • Low Coefficient of Friction enhances speed
  • Resin Retainer Polymer Cage reduces noise
  • Double Seals included as standard at no additional cost

3D Models

TypeFileFormatLink
3dJP25G-OP.htmlhtmlView
cadJP25G-OP.x_tSolidWorks >=2006Download
$38.04
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.36 lbs1.57 in2.32 in1.49 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Linear Ball Bearings Interchange Chart
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link