Linear Ball Bearing IPS20-OP 1.25" Self Aligning Open

Open Linear Ball Bearing, Self-Aligning, with a 1.25" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost.

  • Temperature Range: -4/+176°F (-20/+80°C)
  • Variant ID Sizes: from 1/4" to 2” Inch Series 
  • Interchangeable: Size interchangeable with industry standards and our Simplicity® plain linear bearing series

3D Models

TypeFileFormatLink
3dIPS20-OP.htmlhtmlView
cadIPS20-OP.dxfDXFDownload
$120.35
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.77 lbs2 in2.63 in1.91 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

DXF
cadDownload
html
3dView

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Linear Ball Bearings Interchange Chart
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link