Thin Wall Linear Ball Bearing KHP50 50mm ISO Metric Closed

Thin walled compact linear ball bearing of 50mm ID (inner diameter). The KHP line is great for space sensitive applications. 

  • Inner Diameter (ID): 50mm
  • Outer Diameter (OD): 62mm
  • Closed, Compact
  • Max Dynamic Load Rating: 5500 N
  • Product Line has a range of ISO Metric 6mm to 50mm IDs
  • We recommend certified Simplicity 60 Plus Shafting for maximum ball bearing performance.

3D Models

TypeFileFormatLink
cadKHP50.x_tSolidWorks >=2006Download
$45.06
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
1 lbs0 in0 in0 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Linear Ball Bearings Interchange Chart
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link