Linear Ball Bearing JP50G-AJ 50mm JIS Metric Adjustable
Adjustable linear ball bearing with a 50mm ID JIS Metric, featuring a flexible slit along the side that provides adaptability for imperfect or worn shafts. A standard-sized heat-treated alloy steel shell enhances durability and load capacity, especially in cantilevered applications. Double seals add protection, a low coefficient of friction enables higher speeds, and a resin retainer polymer cage reduces noise.
- JIS Metric (Japanese Industrial Standards) for various machines made in Asia
- Standard Sized Heat Treated Alloy Steel Shell for durability
- Adjustable Slit along the shell provides flexibility for imperfect shafts
- Temperature Range: -4/+176°F (-20/+80°C)
- Size interchangeable with industry standards and our Simplicity plain linear bearings
- Low Coefficient of Friction enhances speed
- Resin Retainer Polymer Cage reduces noise
- Double Seals included as standard at no additional cost
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | JP50G-AJ.x_t | SolidWorks >=2006 | Download |