Linear Ball Bearing IP20G-AJ 1.25″ Adjustable
Adjustable linear ball bearing with a 1.25" ID (inner diameter), featuring a heat-treated alloy steel shell and resin retainer polymer cage for reduced noise. It offers a low coefficient of friction, includes double seals at no extra cost, and operates from -4°F to 176°F (-20°C to 80°C). Variants available in sizes from 1/4" to 2" and interchangeable with industry-standards.
- Adjustable split shell for enhanced fit customization
- Temperature Range: -4/+176°F (-20/+80°C)
- Double Seals: Included as standard at no additional cost
- Variant ID Sizes: Available from 1/4" to 2” Inch Series
- Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series
- Low Coefficient of Friction: Ensures smooth operation
- Heat Treated Alloy Steel Shell: Provides durability
- Resin Retainer Polymer Cage: Reduces noise
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | IP20G-AJ.igs | IGES 5.3 | Download |
