Linear Ball Bearing - EP25GW 25mm Closed , Double Wide

Double linear ball bearing, closed, with a 25mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain bearings.

  • ISO Metric Series - Closed shell for end-supported shafts
  • Double size handles 1.5 to 2 times the load capacity of standard bearings
  • Handles cantilevered loads better than plain bearings
  • Temperature range: -20/+80C (-4/+176F)
  • Double seals are included as a standard feature at no extra cost
  • Size Interchangeable with industry standards
  • Low Coefficient of Friction enhances speed
  • Heat treated alloy steel shell for durability
  • Resin retainer polymer cage for reduced noise

3D Models

TypeFileFormatLink
cadEP25GW.x_tSolidWorks >=2006Download
$92.97
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.95 lbs1.57 in4.41 in1.57 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Linear Ball Bearings Interchange Chart
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link