Thin Wall Linear Ball Bearing KHP30 30mm ISO Metric Closed
Thin walled compact linear ball bearing of 30mm ID (inner diameter). The KHP compact bearings are all closed and are great for space sensitive applications.
- Inner Diameter (ID): 30mm
- Outer Diameter (OD): 40mm
- Max Dynamic Load Rating: 2880 N
- Product Line has a range of ISO Metric 6mm to 50mm IDs
- We recommend certified Simplicity 60 Plus Shafting for maximum ball bearing performance.
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | KHP30.x_t | SolidWorks >=2006 | Download |
