Linear Ball Bearing JP08G 8mm JIS Metric Closed, Standard

Closed Linear Ball Bearing with an 8mm JIS Metric ID (inner diameter). JIS refers to Japanese Industrial Standards.

    • Closed
    • JIS Metric
    • Standard Width
    • Temperature Range: -4/+176°F (-20/+80°C)
    • Low Coefficient of Friction: Ensures smooth operation
    • Heat Treated Alloy Steel Shell: Provides durability
    • Resin Retainer: Reduces noise - Polymer Cage

    3D Models

    TypeFileFormatLink
    cadJP08G.x_tSolidWorks >=2006Download
    $18.19
    Dimensions
    Videos
    Resources

    Product Dimensions

    weightwidthlengthheight
    0.04 lbs0.59 in0.94 in0.59 in
    Parallel Rail Alignment Video
    Parallel Rail Alignment Video
    Linear Bearing Selection Criteria
    Linear Bearing Selection Criteria

    3D Models

    SolidWorks >=2006
    cadDownload

    Catalogs & Datasheets

    Simplicity Linear Bearings Chemical Chart
    datasheetOpen Link
    Simplicity Linear Plain Bearings
    datasheetOpen Link
    Linear Ball Bearings Interchange Chart
    datasheetOpen Link
    Shafting: Bearings: and Pillow Blocks Compatibility Chart
    datasheetOpen Link

    News & Blogs

    Overview of Linear Guides in Motion Design
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Plain vs Ball Bushings in Washdown Environments
    blogOpen Link
    Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
    newsOpen Link
    Coating Process Gets Automation Upgrade
    blogOpen Link