SIMO lead screw driven linear slide actuators

Lead Screw and Belt Driven Linear Slide Actuators - SIMO UG Series

  • Carriage Options: Plain Bearing, V-Guide Rollers
  • Drive Options: Belt, Lead Screw
  • Rail Profiles: Low, Tall
  • Rail Lengths: 140 mm to 2000 mm
  • MAX Stroke: 1,400 mm lead screw, 1,900 mm belt
  • MAX Static Load (Fz): 880 N to 6,000 N
  • MAX Velocity: 4.2 m/s plain bearing, 5.5 m/s V-guide (lubricated)

A lead screw linear slide actuator is a motor-driven linear motion system that uses a threaded screw and traveling nut to move a carriage along a guided sliding surface. A belt-driven linear slide actuator uses a motor-driven timing belt and pulley system to move the carriage along the rail, typically for applications requiring higher travel speeds. In the UG (SIMO®) Series, the UGA product line is designed for lead screw configurations, while the UGT product line is available with both lead screw and belt-driven configurations. The UGA product line provides a compact, low-profile actuator for space-constrained installations, while the UGT product line uses a taller rail profile for greater rigidity and structural support.

Catalog Preview
Web Catalog Web Catalog Video Quote Configure
Configure Custom (opens in a new tab)

Filter

Filter Results

Products (17)

SIMO (UG) Series
NameCarriage TypeRail ProfileDrive TypeRail Length mmMotorPriceActions
UGT040D-B21-1000-BD1Z0-00L0-0V-Guide Rollers Tall Belt 1000 Non-Driven $1,535.25 Shop
UGT040D-B21-0200-BD1ZG-00L0-0V-Guide Rollers Tall Belt 200 N23 (Nema 23) $1,232.54 Shop
UGT040D-B21-1000-BD1B4-00L0-0V-Guide Rollers Tall Belt 1000 N23 (Nema 23) $1,519.24 Shop
UGT040D-B21-2000-BD1ZG-00L0-0V-Guide Rollers Tall Belt 2000 N23 (Nema 23) $1,913.64 Shop
UGT040D-B21-0200-BD1B4-00L0-0V-Guide Rollers Tall Belt 200 N23 (Nema 23) $1,216.52 Shop
UGA040D-A10-0140-LS1ZF-AG21-0Plain Bearing Low Lead Screw 140 N17 (Nema 17) $685.40 Shop
UGA040D-A10-0140-LS3A1-AG21-0Plain Bearing Low Lead Screw 140 N17 (Nema 17) $778.99 Shop
UGA040D-A10-0500-LS1Z0-AG21-0Plain Bearing Low Lead Screw 500 Non-Driven $808.69 Shop
UGA040D-A10-0500-LS3A1-AG21-0Plain Bearing Low Lead Screw 500 N17 (Nema 17) $902.29 Shop
UGA040D-A10-1500-LS1ZF-AG21-0Plain Bearing Low Lead Screw 1500 N17 (Nema 17) $1,151.17 Shop
UGA040D-A10-1500-LS3A1-AG21-0Plain Bearing Low Lead Screw 1500 N17 (Nema 17) $1,244.76 Shop
UGT040D-A10-0140-LS1ZF-AG21-0Plain Bearing Tall Lead Screw 140 N17 (Nema 17) $696.23 Shop
UGT040D-A10-0140-LS3A1-AG21-0Plain Bearing Tall Lead Screw 140 N17 (Nema 17) $789.83 Shop
UGT040D-A10-0500-LS1Z0-AG21-0Plain Bearing Tall Lead Screw 500 Non-Driven $832.50 Shop
UGT040D-A10-0500-LS3A1-AG21-0Plain Bearing Tall Lead Screw 500 N17 (Nema 17) $926.09 Shop
UGT040D-A10-1500-LS1ZF-AG21-0Plain Bearing Tall Lead Screw 1500 N17 (Nema 17) $1,210.99 Shop
UGT040D-A10-1500-LS3A1-AG21-0Plain Bearing Tall Lead Screw 1500 N17 (Nema 17) $1,304.59 Shop