Lead Screw Linear Slide Actuator UGA040D-A10-0500-LS3A1-AG21-0 Length: 500mm w/ NEMA 17 Motor

Lead screw linear actuator featuring a NEMA 17 motor with two 500mm long hardened, ceramic-coated rails and an anodized aluminum carriage underlined with self-lubricating maintenance-free FrelonGold® to create a smooth Gliding Surface Technology™ (GST) effect that can easily withstand hot, dirty, or high vibration conditions. 

  • Lead screw has an Anti-Backlash™ nut and a 2mm lead
  • Car and Rail Cross Section: minimum 24mm X 73mm - maximum 40mm X 100mm
  • Maximum Horizontal Payload: 1,348 lb (5,996 N)
  • Maximum Stroke Length: 1,900 mm (74.8 in)



$835.40
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
3.07 lbs1.24 in1.02 in0.55 in
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
Mid-Sized Driven Linear Actuator Platform - SIMO
Mid-Sized Driven Linear Actuator Platform - SIMO
What is the SIMO Process?
What is the SIMO Process?
Bearing Selection Criteria
Bearing Selection Criteria
SIMO Series - An Introduction
SIMO Series - An Introduction
The Design Engineer's Mission Episode 1: Linear Motion Flexibility
The Design Engineer's Mission Episode 1: Linear Motion Flexibility
The Design Engineer's Mission Episode 2: Cut Linear Motion Cost ... Not Performance
The Design Engineer's Mission Episode 2: Cut Linear Motion Cost ... Not Performance
The Design Engineer's Mission Episode 3: Bring An End To The C.H.A.O.S.
The Design Engineer's Mission Episode 3: Bring An End To The C.H.A.O.S.
The Design Engineer's Mission Episode 4: A Visit to Q Branch
The Design Engineer's Mission Episode 4: A Visit to Q Branch

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
StepSERVO Closed Loop Motor Design
blogOpen Link
SIMO Series and 3D Printer Supports Marine Corps
blogOpen Link