SIMO lead screw driven linear slide actuators

Lead Screw and Belt Driven Linear Slide Actuators - SIMO UG Series

A lead screw linear slide actuator is a motor-driven linear motion system that uses a threaded screw and traveling nut to move a carriage along a guided sliding surface. A belt-driven linear slide actuator uses a motor-driven timing belt and pulley system to move the carriage along the rail, typically for applications requiring higher travel speeds. In the UG (SIMO®) Series, the UGA product line is designed for lead screw configurations, while the UGT product line is available with both lead screw and belt-driven configurations. The UGA product line provides a compact, low-profile actuator for space-constrained installations, while the UGT product line uses a taller rail profile for greater rigidity and structural support. Both product lines can use self-lubricating Gliding Surface Technology™ with a FrelonGOLD®-lined plain bearing that glides along an anodized aluminum rail for smooth, quiet linear motion without rolling elements. High-speed cam V-roller guidance is also available. The UGA and UGT product lines are manufactured using the low-part-count SIMO process, which machines key aluminum rail and carriage surfaces in a synchronized pass to simplify assembly and improve straightness, twist control, flatness, and dimensional consistency. Actuators in both product lines are designed for use with stepper motors, including NEMA 17, NEMA 23, 40mm, and 60mm options, and can also accommodate servo motors and custom motor mounts. Available configurations offer car and rail cross sections from 24mm × 73mm to 40mm × 100mm, horizontal payload capacities up to 1,348 lb (5,996 N), and stroke lengths up to 1,900mm (74.8 in).

More About Lead Screw and Belt Driven Linear Slide Actuators - SIMO UG Series

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
17 products
Belt-driven linear actuator with a 200mm length of V-rail and a carriage equipped with stainless steel sealed V-wheels. This part of the SIMO UG Tall Profile Series includes a NEMA 23 motor. The SIMO process involves machining aluminum extrusions with synchronized cutters in one pass, ensuring rails with 2x better..
$1,216.52
Belt-driven linear actuator with a NEMA 23 motor mount, a 200mm length of V-rail and a carriage equipped with stainless steel sealed V-wheels. This part of the SIMO UG Tall Profile Series includes a NEMA 23 motor mount. The SIMO process involves machining aluminum extrusions with synchronized cutters in one..
$1,232.54
Belt-driven linear actuator with a 1000mm length of V-rail and a carriage equipped with stainless steel sealed V-wheels. This part of the SIMO UG Tall Profile Series includes a NEMA 23 motor. The SIMO process involves machining aluminum extrusions with synchronized cutters in one pass, ensuring rails with 2x better..
$1,519.24
Belt-driven linear actuator with a blank motor plate, 1000mm length of V-rail and a carriage equipped with stainless steel sealed V-wheels. This is part of the SIMO UG Tall Profile Series. The SIMO process involves machining aluminum extrusions with synchronized cutters in one pass, ensuring rails with 2x better flatness..
$1,535.25
Belt-driven linear actuator with a 2000mm length of v-rail and a carriage equipped with stainless steel sealed V-wheels. This part of the SIMO UG Tall Profile Series includes a NEMA 23 motor. The SIMO process involves machining aluminum extrusions with synchronized cutters in one pass, ensuring rails with 2x better..
$1,913.64
Lead screw linear actuator with a hardened, ceramic-coated rail length of 140mm, featuring a NEMA 17 motor mount and an anodized aluminum carriage underlined with self-lubricating maintenance-free FrelonGold® to create a smooth Gliding Surface Technology™ (GST) effect that can easily withstand hot, dirty, or high vibration conditions. The lead screw..
$685.40
Lead screw linear actuator featuring a NEMA 17 motor with a hardened, ceramic-coated rail length of 140mm and an anodized aluminum carriage underlined with self-lubricating maintenance-free FrelonGold® to create a smooth Gliding Surface Technology™ (GST) effect that can easily withstand hot, dirty, or high vibration conditions. The lead screw has..
$778.99
Lead screw linear actuator featuring a blank motor plate with 500mm long hardened, ceramic-coated rails and an anodized aluminum carriage underlined with self-lubricating maintenance-free FrelonGold® to create a smooth Gliding Surface Technology™ (GST) effect that can easily withstand hot, dirty, or high vibration conditions.  Lead screw has an Anti-Backlash™ nut..
$808.69
Lead screw linear actuator featuring a NEMA 17 motor with two 500mm long hardened, ceramic-coated rails and an anodized aluminum carriage underlined with self-lubricating maintenance-free FrelonGold® to create a smooth Gliding Surface Technology™ (GST) effect that can easily withstand hot, dirty, or high vibration conditions.  Lead screw has an Anti-Backlash™..
$902.29
Lead screw linear actuator featuring a NEMA 17 motor mount with two 1500mm long hardened, ceramic-coated rails and an anodized aluminum carriage underlined with self-lubricating maintenance-free FrelonGold® to create a smooth Gliding Surface Technology™ (GST) effect on the rails that can easily withstand hot, dirty, or high vibration conditions.  Lead..
$1,151.17
Lead screw driven linear slide actuator on two ceramic-coated hardened 1500mm low profile rails, featuring a NEMA 17 motor and an anodized aluminum carriage underlined with self-lubricating, maintenance-free FrelonGold® which is part of our Gliding Surface Technology™ (GST) that works well in high temperature, dirty and high vibration environments. GST..
$1,244.76
Lead Screw Driven Linear Actuator including a NEMA 17 motor mount. This actuator utilizes a Gliding Surface Technology™ (GST) carriage with a self-lubricating FrelonGold® underliner on a 140mm length rail with a tall profile. It features a 2mm screw lead and an anti-backlash screw nut. GST carriage with self-lubricating FrelonGold®..
$696.23
Lead Screw Driven Linear Actuator including a NEMA 17 motor. This actuator utilizes a Gliding Surface Technology™ (GST) carriage with a self-lubricating FrelonGold® underliner on a 140mm length rail with a tall profile. It features a 2mm screw lead and an anti-backlash screw nut. GST carriage with self-lubricating FrelonGold® liner..
$789.83
Lead Screw Linear Slide Actuator with a blank motor plate. This actuator utilizes a Gliding Surface Technology™ (GST) carriage with a self-lubricating FrelonGold® underliner on a 500mm length rail with a tall profile. It features a 2mm screw lead and an anti-backlash screw nut. GST carriage with self-lubricating FrelonGold® liner..
$832.50
Lead Screw Linear Slide Actuator of 500mm length with a NEMA 17 motor. This actuator utilizes a Gliding Surface Technology™ (GST) carriage with a self-lubricating FrelonGold® underliner on a rail with a tall profile. It features a 2mm screw lead and an anti-backlash screw nut. GST carriage with self-lubricating FrelonGold®..
$926.09
Lead Screw Driven Linear Actuator of 1500mm length with a NEMA 17 motor mount. This actuator utilizes a Gliding Surface Technology™ (GST) carriage with a self-lubricating FrelonGold® underliner on a rail with a tall profile. It features a 2mm screw lead and an anti-backlash screw nut. GST carriage with self-lubricating..
$1,210.99
Lead Screw Linear Slide Actuator of 1500mm length with a NEMA 17 motor. This actuator utilizes a Gliding Surface Technology™ (GST) carriage with a self-lubricating FrelonGold® underliner on a rail with a tall profile. It features a 2mm screw lead and an anti-backlash screw nut. GST carriage with self-lubricating FrelonGold®..
$1,304.59

Lead Screw and Belt Driven Linear Slide Actuators - SIMO UG Series

17 products

A lead screw linear slide actuator is a motor-driven linear motion system that uses a threaded screw and traveling nut to move a carriage along a guided sliding surface. A belt-driven linear slide actuator uses a motor-driven timing belt and pulley system to move the carriage along the rail, typically for applications requiring higher travel speeds. In the UG (SIMO®) Series, the UGA product line is designed for lead screw configurations, while the UGT product line is available with both lead screw and belt-driven configurations. The UGA product line provides a compact, low-profile actuator for space-constrained installations, while the UGT product line uses a taller rail profile for greater rigidity and structural support. Both product lines can use self-lubricating Gliding Surface Technology™ with a FrelonGOLD®-lined plain bearing that glides along an anodized aluminum rail for smooth, quiet linear motion without rolling elements. High-speed cam V-roller guidance is also available. The UGA and UGT product lines are manufactured using the low-part-count SIMO process, which machines key aluminum rail and carriage surfaces in a synchronized pass to simplify assembly and improve straightness, twist control, flatness, and dimensional consistency. Actuators in both product lines are designed for use with stepper motors, including NEMA 17, NEMA 23, 40mm, and 60mm options, and can also accommodate servo motors and custom motor mounts. Available configurations offer car and rail cross sections from 24mm × 73mm to 40mm × 100mm, horizontal payload capacities up to 1,348 lb (5,996 N), and stroke lengths up to 1,900mm (74.8 in).

 

  • Car and Rail Cross Section: minimum 24 mm X 73 mm - maximum 40 mm X 100 mm 
  • Maximum Horizontal Payload: 1,348 lb (5,996 N) 
  • Maximum Stroke Length: 1,900 mm (74.8 in) 
  • Integrated NEMA motors or motor mount options
  • Gliding Surface Technology™ or high-speed cam roller carriages on low or tall rails
  • Low cost lead screws or high-speed, belt driven drive systems