Belt Driven Linear Actuator w/ 1000mm V-Rails UGT040D-B21-1000-BD1B4-00L0-0 NEMA 23 Motor

  • Guidance: Cam roller V-guide (CRT)
  • Rail Profile: Tall rail
  • Drive: Belt drive
  • Rail Length: 1000 mm
  • Approx. Weight: 6.7 lbs
  • Motor Option: NEMA 23
Belt-driven linear actuator with a pair of parallel 1000mm-long v-rails and a v-wheel carriage, a 40mm-tall, 40mm wide aluminum rail profile, and a programmable NEMA 23 stepper motor for moving and accurately positioning loads. The motor drives a belt connected to the carriage, whose sealed stainless steel v-wheels roll along the parallel v-rails to provide smooth, stable linear motion. The tall-profile rail assembly provides structural rigidity and maintains carriage alignment during travel.
$1,519.24
Configure Custom Features
Contact
Dimensions
Media
Charts
Resources
Approx. WeightRail LengthLengthWidth
6.7 lbs1000 mm44.09 in5.9 in
Height
3.23 in

*For complete dimensions see tab

Videos

Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
Mid-Sized Driven Linear Actuator Platform - SIMO
Mid-Sized Driven Linear Actuator Platform - SIMO
What is the SIMO Process?
What is the SIMO Process?
Bearing Selection Criteria
Bearing Selection Criteria
SIMO Series - An Introduction
SIMO Series - An Introduction
The Design Engineer's Mission Episode 1: Linear Motion Flexibility
The Design Engineer's Mission Episode 1: Linear Motion Flexibility
The Design Engineer's Mission Episode 2: Cut Linear Motion Cost ... Not Performance
The Design Engineer's Mission Episode 2: Cut Linear Motion Cost ... Not Performance
The Design Engineer's Mission Episode 3: Bring An End To The C.H.A.O.S.
The Design Engineer's Mission Episode 3: Bring An End To The C.H.A.O.S.
The Design Engineer's Mission Episode 4: A Visit to Q Branch
The Design Engineer's Mission Episode 4: A Visit to Q Branch

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
StepSERVO Closed Loop Motor Design
blogOpen Link
SIMO Series and 3D Printer Supports Marine Corps
blogOpen Link

Belt Drive System Horizontal Motor Mount

Belt Driven Linear Actuator | PBC Linear

Overview

  • Horizontal motor mount available in the tall profile (UGT) only
  • Ideal for higher speed, high duty cycle applications
  • Belt material: nylon covered, fiberglass reinforced, neoprene
  • Temperature range: 0° C to +80° C (32° F to 176° F)
  • Rounded GT®2 tooth design creates better engagement with the pulley resulting in greater torque transfer, reduced vibration, and extended life

Motor Options and Benefits

  • Standard integrated screw stepper motors
    • 42 mm (NEMA 17)
    • 56 mm (NEMA 23)
  • Split collar connection to integrated pulley
  • Integrated shaft reduces pulley runout
  • Reduces system cost
  • Optional stub shaft and motor adapter plate – consult factory

Accessories

  • Sensor brackets
    • Toe clamps and t-nuts
    • Covers
    • Optional motor mounts
    Belt Driven Linear Actuators have split collar drive shaft that connects an integrated pulley shaft and motor | PBC Linear

    Split collar drive shaft connects integrated pulley shaft and motor

    Belt Driven Linear Actuators have independent belt clamps that allow for tensioning adjustments | PBC Linear

    Independent belt clamps allow for tensioning adjustments

    Belt Driven Linear Actuators have an idle end pulley that incorporates integrated shaft design | PBC Linear

    Idle end pulley incorporates integrated shaft design

    Belt Driven Linear Actuator Axis | PBC Linear
    GST Plain Bearing Tall Rail Linear Actuator End View | PBC Linear

    GST
    Plain Bearing
    Tall Rail Only

    CRT V-Guide Tall Rail Linear Actuator End View | PBC Linear

    CRT
    V-Guide
    Tall Rail Only

    Basic System Properties
    MAX Velocity, no lube, continuous motion m/s 1.5 Requires Lubrication
    MAX Velocity, intermittent motion or with lube m/s 4.2 5.5
    MAX Acceleration *** m/s2 50 50
    Stroke Length (MIN recommended) mm 5 5
    Stroke Length (Maximum) mm 1900 1900
    Belt Type & Size GT®2 - 5 mm
    MAX Drive (input) Torque Nm 2.31
    Pulley Ratio mm/rev 80
    Pulley Pitch Diameter mm 25.5
    MAX Drive (input) Speed rpm 3000
    Normal Operating Temperatures - MIN – MAX °C 0° - 80°
    Carriage Weight Kg 0.235 0.355
    Rail + Belt Weight Kg/m 1.73 1.98
    System Weight (excluding motor) Kg 0.5 + (1.73 * length) 0.62 + (1.98 * length)
    Static & Dynamic System Properties
    MAX Static Load* Fx N 200
    Fy 3150 740
    Fz (Normal) 4710 880
    Fz (Inverted) 1640 880
    MAX Dynamic Load*
    (For PBC Linear supplied motor, refer to charts below)
    Fx N 200
    Fy 1600 740
    Fz (Normal) 1600 880
    Fz (Inverted) 1600 880
    MAX Moments* Mx Nm 100 15
    My Nm 130 25
    Mz Nm 120 35
    Coefficient of Friction (linear guide) μ 0.125 0.02

    *The above moments and loads are MAX values, please consult our technical department for further information.

    **Refer to Assembly Procedure for combined load calculations.

    ***Increased acceleration may be possible in limited cases. Consult factory if exceeding limit.

    Horizontal Belt Driven Linear Actuator Comparison Horizontal Application | PBC Linear
    Horizontal Belt Driven Linear Actuator Comparison Vertical Application | PBC Linear

    Note: Based on 2 m stroke, .125 C.O.F., and .3G acceleration. Use caution when applying a belt drive in a vertical application. Higher voltage amplifiers may produce higher speeds.

    System Dimensions

    Top View

    Belt Driven Linear Actuator Dimensions | PBC Linear

    Side View

    Paragraph

    Side View UGT Tall Rail 

    Tall Profile Belt Driven Linear Actuator Dimensions | PBC Linear

    Note: GST bearing system shown

    Motor Lengths (Plus Mounting Plate)

    Motor Size Single Stack Double Stack Triple Stack
    42 mm (NEMA 17) 40 mm 48 mm 61 mm
    56 mm (NEMA 23) 55 mm 77 mm 77 mm

    Required for SIMO Series driven systems:
    Minimum overtravel (OT)

    • 10 mm for ≤ 300 mm stroke
    • 25 mm for > 300 mm stroke

    Motor Locations

    Left

    Left Motor Mount SIMO Series Linear Actuator| PBC Linear

    Right

    Right Motor Mount SIMO Series Linear Actuator| PBC Linear

    Note: Specify motor location (in part number) for PBC Linear integrated motors. Contact factory for stub shaft and optional motor mounting plates.

    Top View
    Carriage Dimensions

    Gliding Surface Technology Plain Bearing 

    GST Linear Acutator Carriage Dimensions | PBC Linear

    Cam Roller Technology V-Guide Bearings 

    IVT Linear Acutator Carriage Dimensions | PBC Linear

    3D Models

    html
    3dView
    SolidWorks >=2006
    cadDownload
    STEP AP214
    cadDownload
    IGES 5.3
    cadDownload

    Catalogs & Datasheets

    SIMO Series Linear Motion Platform Catalog
    catalogOpen Link