Lead Screw Linear Slide Actuator UGT040D-A10-0500-LS1Z0-AG21-0 Length: 500mm w/ Blank Motor Plate

  • Guidance: Gliding Surface plain bearing (FrelonGOLD®)
  • Rail Profile: Tall rail
  • Drive: Lead screw
  • Lead: 2 mm
  • Rail Length: 500 mm
  • Approx. Weight: 3.9 lbs
  • Motor Option: None — blank plate
Lead screw linear actuator with a blank motor mounting plate and 500mm-long anodized aluminum rail for moving and accurately positioning loads. The mounting plate accommodates a compatible motor, sold separately, to drive a precision lead screw with a 2mm lead and an anti-backlash nut. Its Gliding Surface Technology (GST) carriage features a self-lubricating FrelonGOLD® PTFE-based polymer liner on its underside that glides along the rail's angled surfaces without metal-on-metal contact.
$832.50
Configure Custom Features
Contact
Dimensions
Media
Charts
Resources
Approx. WeightRail Length
3.9 lbs500 mm

*For complete dimensions see tab

Videos

Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
Mid-Sized Driven Linear Actuator Platform - SIMO
Mid-Sized Driven Linear Actuator Platform - SIMO
What is the SIMO Process?
What is the SIMO Process?
Bearing Selection Criteria
Bearing Selection Criteria
SIMO Series - An Introduction
SIMO Series - An Introduction
The Design Engineer's Mission Episode 1: Linear Motion Flexibility
The Design Engineer's Mission Episode 1: Linear Motion Flexibility
The Design Engineer's Mission Episode 2: Cut Linear Motion Cost ... Not Performance
The Design Engineer's Mission Episode 2: Cut Linear Motion Cost ... Not Performance
The Design Engineer's Mission Episode 3: Bring An End To The C.H.A.O.S.
The Design Engineer's Mission Episode 3: Bring An End To The C.H.A.O.S.
The Design Engineer's Mission Episode 4: A Visit to Q Branch
The Design Engineer's Mission Episode 4: A Visit to Q Branch

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
StepSERVO Closed Loop Motor Design
blogOpen Link
SIMO Series and 3D Printer Supports Marine Corps
blogOpen Link

Lead Screw Driven System

Lead Screw Driven Linear Actuator | PBC Linear

Overview

  • Utilizes a self-lubricating and maintenance free nut
  • Standard fixed nut or Constant Force anti-backlash nut available
  • Lead screw material:
    • 10 mm diameter
    • 300 series stainless steel with PTFE coating
    • 1, 2, 5, 10, 16 mm leads most common
    • Other leads available – consult factory
  • Ideal for a broad range of applications such as kiosks, assembly, automation, medical, and laboratory

Motor Options and Benefits

  • Standard integrated screw stepper motors
    • 42 mm (NEMA 17)
    • 56 mm (NEMA 23)
  • Integrated lead screw eliminates components and tolerance stack-ups
  • Improves rigidity and performance
  • Reduces system cost

Accessories

  • Hand knobs – for manual positioning or applications that require precision adjustment
    • Riser blocks
    • Toe clamps and t-nuts
    • Brake knobs
    • Optional motor mounts
    Drive end lead screw support bearings are integrated into the Linear Actuator stepper motor | PBC Linear

    Drive end screw support bearings are integrated into the stepper motor

    Patented Constant Force Technology lead screw nuts provide consistent anti-backlash operation | PBC Linear

    Patented Constant Force Technology nuts provide consistent anti-backlash operation

    Ball bearings provide idle lead screw end screw support for linear actuators | PBC Linear

    Ball bearings provide idle end screw support

    Lead Screw Driven Linear Actuator Axis | PBC Linear
    GST Plain Bearing Low Profile Rail / Tall Rail Linear Actuator | PBC Linear

    GST: Plain Bearing
    Low Profile Rail / Tall Rail

    CRT V-Guide Low Profile Rail / Tall Rail Linear Actuator| PBC Linear

    CRT: V-Guide
    Low Profile Rail / Tall Rail

    Basic System Properties
    MAX Velocity, no lube,
    continuous motion
    m/s 1.5 requires lubrication
    MAX Velocity,
    intermittent motion
    m/s 4.2
    (with lubrication)
    5.5
    (requires lubrication)
    MAX Acceleration*** m/s2 50 50
    Stroke Length
    (MIN recommended – MAX)***
    mm 5 - 1400 5 - 1400
    Normal Operating
    Temperatures (MIN - MAX)
    °C 0° - 80°
    MAX Drive (input) Speed rpm 3000****
    Standard Lead
    Screw Accuracy
    ISO CLASS 10
    (± .0007 mm/mm)
    Carriage Weight Kg 0.235 0.355
    Rail + Screw Weight Kg/m 1.690 / 2.356 1.909 / 2.578
    System Weight
    (excluding motor)
    Kg 0.41 + (1.69 * length) /
    0.5 + (2.356 * length)
    0.53 + (1.909 * length) /
    0.62 + (2.578 * length)
    Static & Dynamic System Properties
    MAX Static Load* Fx N 111.2
    Fy 3150 740
    Fz (Normal) 6000 / 4710 880
    Fz (Inverted) 2220 / 1640 880
    Nut Thrust Capacity (See PV derate chart) Fx Standard Nut N 445
    Fx Anti-Backlash 400
    MAX Dynamic Load*
    (For PBC Linear supplied
    motor, refer to charts below)
    Fx N 111.2
    Fy 890 740
    Fz (Normal) 890 880
    Fz (Inverted) 890 880
    MAX Moments* Mx Nm 100 15
    My Nm 130 25
    Mz Nm 120 35

    *The above moments and loads are MAX values, please consult our technical department for further information.

    **Refer to Assembly Procedure for combined load calculations.

    ***Increased acceleration may be possible in limited cases. Consult factory if exceeding limit.

    **** Reduced Fx dynamic nut load capacity in compliance with PV derate chart to the right here.

    PBC Linear Load Derate Factor for Metric Lead Screw Nuts

    Load Derate Factor for Metric Lead Screw Nuts | PBC Linear

    MAX Nut Load = Cf x Nut Dynamic
    Load Rating

    Please note that the PV limit of the nut is dependent on the duty of the application and other factors so these curves are a guideline. If your application will operate near or beyond the shown curves, please contact PBC Linear for support.

    Lead Screw NEMA 17 Single Stack Motor Horizontal Applications | PBC Linear
    Lead Screw NEMA 23 Triple Stack Motor Horizontal Applications | PBC Linear
    Lead Screw NEMA 17 Single Stack Motor Vertical Applications | PBC Linear
    Lead Screw NEMA 23 Triple Stack Motor Vertical Applications | PBC Linear

    Note: Based on 500 mm stroke, GST version with 0.125 C.O.F. and 0.3G acceleration. Based on 24 volt, but higher voltage amplifiers may produce higher speeds.

    System Dimensions

    Top View

    Lead Screw Linear Actuator Dimensions | PBC Linear

    Side View

    Paragraph

    Side View UGA Low Rail 

    Low Profile Lead Screw Linear Actuator Dimensions | PBC Linear

    Side View UGT Tall Rail 

    Tall Profile Lead Screw Linear Actuator Dimensions | PBC Linear

    Note: GST bearing system shown

    Motor Lengths (Plus Mounting Plate)

    Motor Size Single Stack Double Stack Triple Stack
    42 mm (NEMA 17) 40 mm 48 mm 61 mm
    56 mm (NEMA 23) 55 mm 77 mm 77 mm

    Note: Sizes shown include 7.8 mm width for motor mounting plate.

    Required for SIMO Series driven systems:
    Minimum overtravel (OT)

    • 10 mm for ≤ 300 mm stroke
    • 25 mm for > 300 mm stroke

    Top View
    Carriage Dimensions

    Gliding Surface Technology Plain Bearing 

    GST Linear Acutator Carriage Dimensions | PBC Linear

    Cam Roller Technology V-Guide Bearings 

    IVT Linear Acutator Carriage Dimensions | PBC Linear

    3D Models

    SolidWorks >=2006
    cadDownload
    html
    3dView

    Catalogs & Datasheets

    SIMO Series Linear Motion Platform Catalog
    catalogOpen Link

    Customers also purchased