Belt Driven Linear Actuator UGT040D-B21-0200-BD1ZG-00L0-0 - V-Rail Length: 200mm w/ NEMA 23 Motor Mount

Belt-driven linear actuator with a NEMA 23 motor mount and a pair of parallel 200mm-long v-rails for moving and accurately positioning loads. The actuator features a v-wheel carriage on a 40mm-tall and 40mm-wide aluminum rail profile. The motor mount accommodates a compatible, programmable NEMA 23 stepper motor, sold separately. Once motorized, the belt drives the carriage, whose sealed stainless steel v-wheels roll along the parallel v-rails to provide smooth, stable linear motion. The tall-profile rail assembly provides structural rigidity and maintains carriage alignment during travel. PBC Linear's SIMO® manufacturing process machines aluminum extrusions with synchronized cutters in a single pass, achieving twice the flatness and dimensional tolerances of 0.050mm.

  • Belt-driven linear actuator with NEMA 23 motor mount 
  • Pair of parallel V-rails of length: 200mm
  • Linear V-rail height: 40mm
  • Linear V-rail width: 40mm
  • Motor sold separately
  • Belt drive converts motor rotation into linear carriage movement
  • Sealed stainless steel V-wheels roll along angled rail surfaces
  • Tall-profile aluminum rail provides structural rigidity
  • Rolling-element carriage guidance for smooth, controlled motion
  • SIMO® machining process provides 2× better rail flatness
  • Precision-machined aluminum rail with 0.050mm tolerances
  • Single-pass synchronized machining improves rail alignment
  • Applications: Industrial automation, material handling and equipment positioning

3D Models

TypeFileFormatLink
cadUGT040D-B21-0200-BD1ZG-00L0-0.x_tSolidWorks >=2006Download
$1,232.54
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
2.81 lbs0 in0 in0 in
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
Mid-Sized Driven Linear Actuator Platform - SIMO
Mid-Sized Driven Linear Actuator Platform - SIMO
What is the SIMO Process?
What is the SIMO Process?
Bearing Selection Criteria
Bearing Selection Criteria
SIMO Series - An Introduction
SIMO Series - An Introduction
The Design Engineer's Mission Episode 1: Linear Motion Flexibility
The Design Engineer's Mission Episode 1: Linear Motion Flexibility
The Design Engineer's Mission Episode 2: Cut Linear Motion Cost ... Not Performance
The Design Engineer's Mission Episode 2: Cut Linear Motion Cost ... Not Performance
The Design Engineer's Mission Episode 3: Bring An End To The C.H.A.O.S.
The Design Engineer's Mission Episode 3: Bring An End To The C.H.A.O.S.
The Design Engineer's Mission Episode 4: A Visit to Q Branch
The Design Engineer's Mission Episode 4: A Visit to Q Branch

3D Models

SolidWorks >=2006
cadDownload

Catalogs & Datasheets

SIMO Series Linear Motion Platform Catalog
catalogOpen Link

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
StepSERVO Closed Loop Motor Design
blogOpen Link
SIMO Series and 3D Printer Supports Marine Corps
blogOpen Link