Lead Screw Linear Slide Actuator UGT040D-A10-1500-LS3A1-AG21-0 Length: 1500mm, NEMA 17 Motor
Lead screw linear actuator with a 1500mm-long rail, NEMA 17 programmable stepper motor, and Gliding Surface Technology (GST) carriage for moving and accurately positioning loads. The motor rotates a precision lead screw with a 2mm lead and anti-backlash nut to drive the carriage along the tall-profile aluminum rail. The underside of the carriage is lined with self-lubricating FrelonGOLD® PTFE-based polymer material that glides along the rail's angled surfaces without metal-on-metal contact. GST provides smooth motion without extra lubrication, while damping vibration and tolerating shock loads, dirt, dust, and extreme temperatures. The 40mm tall, 40mm wide profile rail provides structural rigidity, while PBC Linear's SIMO® manufacturing process improves rail flatness and alignment accuracy.
- Lead screw linear actuator with NEMA 17 motor
- Actuator moves & accurately positions loads
- Linear rail length: 1500mm
- Linear rail height: 40mm
- Linear rail width: 40mm
- NEMA 17 programmable stepper motor included
- Motor-driven lead screw converts rotary motion into linear carriage movement
- Lead screw lead: 2mm (linear travel per screw revolution)
- Anti-backlash lead screw nut minimizes axial play
- GST carriage with self-lubricating FrelonGOLD® PTFE liner underneath
- Gliding Surface Technology (GST) provides smooth motion without extra lubrication
- No metal-on-metal contact between carriage and rail
- Plain bearing design dampens vibration and absorbs shock loads
- Avoids catastrophic ball bearing failure by using sliding rather than rolling elements
- Suitable for dirty, dusty and extreme-temperature environments
- Tall-profile aluminum rail provides structural rigidity
- SIMO® machining process improves rail flatness and alignment
- Applications: Industrial automation, material handling and equipment positioning
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | UGT040D-A10-1500-LS3A1-AG21-0.x_t | SolidWorks >=2006 | Download |
