Lead Screw Linear Slide Actuator UGT040D-A10-1500-LS1ZF-AG21-0 Length: 1500mm w/ NEMA 17 Motor Mount

Lead Screw Driven Linear Actuator of 1500mm length with a NEMA 17 motor mount. This actuator utilizes a Gliding Surface Technology™ (GST) carriage with a self-lubricating FrelonGold® underliner on a rail with a tall profile. It features a 2mm screw lead and an anti-backlash screw nut.

  • GST carriage with self-lubricating FrelonGold® liner
  • Lead screw driven with 2mm screw lead
  • Anti-backlash screw nut
  • NEMA 17 motor mount

3D Models

TypeFileFormatLink
cadUGT040D-A10-1500-LS1ZF-AG21-0.x_tSolidWorks >=2006Download
$1,210.99
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
9 lbs1.24 in1.02 in0.55 in
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
Mid-Sized Driven Linear Actuator Platform - SIMO
Mid-Sized Driven Linear Actuator Platform - SIMO
What is the SIMO Process?
What is the SIMO Process?
Bearing Selection Criteria
Bearing Selection Criteria
SIMO Series - An Introduction
SIMO Series - An Introduction
The Design Engineer's Mission Episode 1: Linear Motion Flexibility
The Design Engineer's Mission Episode 1: Linear Motion Flexibility
The Design Engineer's Mission Episode 2: Cut Linear Motion Cost ... Not Performance
The Design Engineer's Mission Episode 2: Cut Linear Motion Cost ... Not Performance
The Design Engineer's Mission Episode 3: Bring An End To The C.H.A.O.S.
The Design Engineer's Mission Episode 3: Bring An End To The C.H.A.O.S.
The Design Engineer's Mission Episode 4: A Visit to Q Branch
The Design Engineer's Mission Episode 4: A Visit to Q Branch

3D Models

SolidWorks >=2006
cadDownload

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
StepSERVO Closed Loop Motor Design
blogOpen Link
SIMO Series and 3D Printer Supports Marine Corps
blogOpen Link

Customers also purchased