Belt Driven Linear Actuator - V-Wheels UGT040D-B21-2000-BD1ZG-00L0-0 V-Rail Length: 2000mm w/ NEMA 23 Motor

Belt-driven linear actuator with a 2000mm length of v-rail and a carriage equipped with stainless steel sealed V-wheels. This part of the SIMO UG Tall Profile Series includes a NEMA 23 motor. The SIMO process involves machining aluminum extrusions with synchronized cutters in one pass, ensuring rails with 2x better flatness and 0.050 mm tolerances.

  • Belt-driven actuator: 2000mm V-rail with stainless steel sealed V-wheels
  • Tall Profile
  • NEMA 23 motor
  • SIMO process: Machining for 2x better flatness and 0.050 mm tolerances

3D Models

TypeFileFormatLink
3dUGT040D-B21-2000-BD1ZG-00L0-0.htmlhtmlView
cadUGT040D-B21-2000-BD1ZG-00L0-0.x_tSolidWorks >=2006Download
$1,772.00
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
9.89 lbs4.88 in82.98 in2.23 in
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
Mid-Sized Driven Linear Actuator Platform - SIMO
Mid-Sized Driven Linear Actuator Platform - SIMO
What is the SIMO Process?
What is the SIMO Process?
Bearing Selection Criteria
Bearing Selection Criteria
SIMO Series - An Introduction
SIMO Series - An Introduction
The Design Engineer's Mission Episode 1: Linear Motion Flexibility
The Design Engineer's Mission Episode 1: Linear Motion Flexibility
The Design Engineer's Mission Episode 2: Cut Linear Motion Cost ... Not Performance
The Design Engineer's Mission Episode 2: Cut Linear Motion Cost ... Not Performance
The Design Engineer's Mission Episode 3: Bring An End To The C.H.A.O.S.
The Design Engineer's Mission Episode 3: Bring An End To The C.H.A.O.S.
The Design Engineer's Mission Episode 4: A Visit to Q Branch
The Design Engineer's Mission Episode 4: A Visit to Q Branch

3D Models

html
3dView
SolidWorks >=2006
cadDownload

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
StepSERVO Closed Loop Motor Design
blogOpen Link
SIMO Series and 3D Printer Supports Marine Corps
blogOpen Link