Ball Screw Linear Actuators with V-Roller Guides
- Max Load (Fz): 980 N (220 lb)
- Max Load (Fx): 1,958 N (440 lb)
- Cross Section: 55 mm x 55 mm
- Stroke Lengths: 50 mm to 2,710 mm (107 in)
- Leads: 5 mm, 10 mm, 0.200 in
- Accuracy: ISO Class 10 standard; Class 7 and 5 available
- Max Speed: 2 m/s (79 in/s) at 1 in lead
- Guideways: Cam rollers on Integral-V hardened steel raceways
Ball screw driven linear actuators of the PLA Series feature pre-loaded ball bearing cam V-rollers on patent-pending Integral-V™ hardened steel v-groove raceways, encased in a robust 68 mm x 55 mm anodized aluminum housing that resists debris. Supporting a 220 lb (980 N) horizontal payload and up to 2,710 mm (107 in) stroke length, they excel in industrial automation and material handling. Major benefits include four T-slots for easy mounting and a magnetic stainless steel seal strip that effectively prevents contamination. Sensors and motor mounts can be ordered optionally via "Configure CAD and Quote" below each product.
Motor Mount Kits
Filter
Products (3)
| Name | Length mm | Carriage Type | Drive Type | MAX Horizontal Load (Fz) N | MAX Stroke (mm) | Price | Actions |
|---|---|---|---|---|---|---|---|
| PLA055S-01AXX-1828-1CD2I | 1828 | Cam Roller | Ball Screw | 980 | 1595 | $2,582.30 | Shop |
| PLA055S-01AAX-0500-1CD2I | 500 | Cam Roller | Ball Screw | 980 | 267 | $1,934.21 | Shop |
| PLA055S-01AXX-0283-1CD2I | 283 | Cam Roller | Ball Screw | 980 | 50 | $1,828.31 | Shop |
Pre-loaded ball bearing cam rollers guided by patent pending Integral-V™ hardened steel raceways are used to create smooth precise guidance for the PLA Series Actuators.
- Car and Rail Cross Section: minimum 68 mm x 55 mm
- Maximum Horizontal Payload: 220 lb (980 N)
- Maximum Stroke Length: 2,710 mm (107 in)
- Enclosed aluminum housing
- Two T-slots on each side of the actuator accept standard and roll-in t-nuts for easy mounting
- Stainless steel seal strip magnetically seals against the actuator body and resists contamination
- Many accessories such as sensors, mounting brackets, couplings, motor mounts, etc.
PLA Series Actuators

Key Features
- Enclosed aluminum housing with Integral-V™ hardened steel raceways
- High speed cam roller design is sealed against contamination
- T-slots for easy mounting
- Stainless steel seal strip magnetically sealed
- Many accessories such as sensors, mounting brackets, couplings, motor mounts, etc.


PLA Series Specifications
| Specification | Unit | PLA055 |
|---|---|---|
| Size | mm | 55 x 55 |
| Base Weight (without motor) | kg | 1.636 |
| MAX Load Fx4 | N | 1,958 |
| MAX Load Fy | N | 285 |
| MAX Load Fz | N | 980 |
| MAX Moment Mx | Nm | 12 |
| MAX Moment My | Nm | 52 |
| MAX Moment Mz | Nm | 52 |
| MAX Stroke Length* | mm | 2,710 |
| MIN Stroke Length | mm | 50 |
| Add for 100 mm of Stroke | kg | 0.379 |
| MAX Speed, 1 in lead* | m/s | 2 |
| Moment of Inertia Ix | cm4 | 29 |
| Moment of Inertia Iy | cm4 | 32 |
* Max length and speed are limited by the critical speed of the screw. Max load is limited by the column strength of the screw. Values listed are theoretical maximums.
4 Fx applies to ball and acme screws only. Contact PBC Linear for lead screw values.
Moment arms for calculating moments should be measured from the centerline of the driveshaft. Limit switches must be used to prevent the carriage contacting the actuator end blocks.
| Specification | Unit | PLA055 |
|---|---|---|
| Size | mm | 55 x 55 |
| Base Weight (without motor) | kg | 1.636 |
| MAX Load Fx4 | N | 1,958 |
| MAX Load Fy | N | 285 |
| MAX Load Fz | N | 980 |
| MAX Moment Mx | Nm | 12 |
| MAX Moment My | Nm | 52 |
| MAX Moment Mz | Nm | 52 |
| MAX Stroke Length* | mm | 2,710 |
| MIN Stroke Length | mm | 50 |
| Add for 100 mm of Stroke | kg | 0.379 |
| MAX Speed, 1 in lead* | m/s | 2 |
| Moment of Inertia Ix | cm4 | 29 |
| Moment of Inertia Iy | cm4 | 32 |