Ball Screw Linear Actuator with V-Rail PLA055S-01AAX-0500-1CD2I 500mmx055mmx055mm
- Body Length: 500 mm
- Max Stroke: 267 mm
- Screw Lead: 0.200 in
- Max Load: 980 N (220 lb)
- Profile: 55 mm x 55 mm
- Travel Accuracy: ISO Class 10
- Guideways: Cam rollers on Integral-V hardened steel raceways
- Mounting: T-slots on the actuator housing
- Magnetically sealed stainless steel seal strip
Ball screw linear actuator with 500mm body length, 267mm stroke, and 0.200" screw lead for moving and accurately positioning loads. A precision ISO Class 10 ball screw with a recirculating ball nut converts rotary motion into linear carriage movement within a compact 55×55mm aluminum housing. The carriage uses preloaded, sealed ball bearing cam V-rollers that travel along Integral-V™ hardened steel v-groove raceways, providing smooth, rigid, high-speed linear guidance. The aluminum housing features T-slots for convenient mounting, while a magnetically sealed stainless steel strip protects internal components from dust, debris, and contamination. Optional motor mounts, couplings, sensors, and mounting brackets support integration into automated positioning systems.
- Ball screw linear actuator with Integral-V™ cam roller guidance
- Body length: 500mm
- Maximum stroke length: 267mm
- Compact aluminum housing: 55×55mm
- Maximum horizontal payload: 980N (220lbf)
- Precision ball screw with recirculating ball nut
- Ball screw lead: 0.200" (linear travel per revolution)
- Ball screw travel accuracy: ISO Class 10
- Single ball screw drives one linear carriage
- Preloaded ball bearing cam V-rollers provide smooth guidance
- Integral-V™ hardened steel v-groove raceways
- Sealed cam rollers resist contamination
- Magnetically sealed stainless steel strip protects internal components
- T-slots on actuator housing simplify installation
- Optional motor mounts and shaft couplings
- Optional sensors and mounting brackets
- Applications: Industrial automation, material handling and robotics
Application Fit
- Industrial Automation
- Material Handling
- Positioning Systems
- Packaging Equipment
- Inspection Systems
- Light Industrial Motion
Selection Notes: Cam roller guidance on Integral-V hardened steel raceways suits moderate loads at speed rather than maximum rigidity. · A magnetically sealed stainless steel strip keeps dust and debris out, so it suits exposed production environments. · Ball, acme and lead screw drives are available to order; the parts listed here are ball screw with ball nut.

