Linear Actuator - Ball Screw Driven with V-Roller Guide (PLA Series)

Ball Screw Linear Actuators with V-Roller Guides

Ball screw driven linear actuators of the PLA Series feature pre-loaded ball bearing cam V-rollers on patent-pending Integral-V™ hardened steel v-groove raceways, encased in a robust 68 mm x 55 mm anodized aluminum housing that resists debris. Supporting a 220 lb (980 N) horizontal payload and up to 2,710 mm (107 in) stroke length, they excel in industrial automation and material handling. Major benefits include four T-slots for easy mounting and a magnetic stainless steel seal strip that effectively prevents contamination. Sensors and motor mounts can be ordered optionally via "Configure CAD and Quote" below each product.

More About Ball Screw Linear Actuators with V-Roller Guides

Ways to Order

Motor Mount Kits

Motor Mount Kits

We now offer configurable motor mount kits with R + W Couplings for PL actuators. Use the configurator to select the optimal motor mount kit based on motor type and torque rating.
3 products
Ball Screw Linear Actuator of 1828mm length, featuring a Class 10 ball screw with a ball nut and a 5mm lead housed in a compact aluminum housing of 55mm width and 55mm height. A high-speed Integral-V™ pre-loaded ball bearing cam roller carriage glides on a 55mm-wide linear rail with v-grooved hardened..
$2,582.30
Ball Screw Linear Actuator of 500mm length, featuring a Class 10 ball screw with a ball nut and a 0.200 in lead housed in a compact aluminum housing of 55mm width and 55mm height. A high-speed Integral-V™ pre-loaded ball bearing cam roller carriage glides on a 55mm-wide linear rail with v-grooved..
$1,934.21
Ball Screw Linear Actuator of 283mm length, featuring a Class 10 ball screw with a ball nut and a 5mm lead housed in a compact aluminum housing of 55mm width and 55mm height. A high-speed Integral-V™ pre-loaded ball bearing cam roller carriage glides on a 55mm-wide linear rail with v-grooved hardened..
$1,828.31

Ball Screw Linear Actuators with V-Roller Guides

3 products

Ball screw driven linear actuators of the PLA Series feature pre-loaded ball bearing cam V-rollers on patent-pending Integral-V™ hardened steel v-groove raceways, encased in a robust 68 mm x 55 mm anodized aluminum housing that resists debris. Supporting a 220 lb (980 N) horizontal payload and up to 2,710 mm (107 in) stroke length, they excel in industrial automation and material handling. Major benefits include four T-slots for easy mounting and a magnetic stainless steel seal strip that effectively prevents contamination. Sensors and motor mounts can be ordered optionally via "Configure CAD and Quote" below each product.