Lead Screw Assemblies

Anti-Backlash Nuts made of Frelon®-Infused Polymer

Lead screws, also known as leadscrews, are metal rods with helical threads that convert rotary motion into controlled linear motion to move and accurately position loads, as relative rotation between the screw and its threaded mating nut causes either component to travel axially, depending on how the assembly is mounted and constrained. Unlike ball screws, which use recirculating ball bearings along helical grooves to minimize friction, lead screws rely on simple sliding contact between the threads of a screw and nut. As a motor or hand knob turns the screw in a traveling nut arrangement, a nut with matching internal threads is attached to a guided carriage or platform that prevents the nut from rotating, causing it to travel along the rotating screw’s axis and thus axially move the attached load in a straight line with one degree of freedom.

PBC Linear lead screw assemblies combine PTFE-coated 300 Series stainless steel lead screws with self-lubricating PTFE-infused Frelon composite polymer nuts for maintenance-free linear motion in many applications. Nut options include standard and Constant Force™ Anti-Backlash designs in round, triangular, and rectangular styles, including RS and RCF round nuts, TS and TCF triangular nuts, and VS and VCF rectangular nuts. Whether used in a traveling nut, fixed nut, traveling screw, or translating screw configuration, this material pairing helps reduce friction, stop flaking, distribute thread load, and deliver smooth, reliable movement.

Lead accuracy of 0.003 in/ft, or 76 µm/300 mm, and automated straightening support precise, consistent motion. Available in 6–16 mm screw diameters and 1–25 mm screw leads, these lead screw assemblies are a cost-effective solution for moderate-speed applications where simplicity, controlled positioning, and reliable motion are more important than maximum efficiency.

Constant Force Anti-Backlash nuts apply spring pressure to maintain thread engagement, reducing backlash 2–4× for improved positioning in vibration-prone applications. This helps improve positioning repeatability in traveling nut assemblies, translating screw designs, and other systems with vibration, frequent reversing motion, or changing loads.

  • PTFE-coated stainless steel screws
  • self-lubricating Frelon® PTFE-based composite nuts.
  • Self-lubricating design for maintenance-free operation in many applications
  • Lead accuracy of 0.003 in/ft, or 76 µm/300 mm
  • Automated straightening for tight tolerances and consistent motion
  • Available in 6–16 mm screw diameters
  • Available in 1–25 mm leads
  • Dynamic load capacity up to 1.16 kN, or 260 lb, depending on screw and nut configuration
  • Optional Constant Force Anti-Backlash nuts reduce backlash approximately 2–4×
  • Suitable for traveling nut, fixed nut, traveling screw, and translating screw configurations
  • Suitable for multi-axis automation, robotics, packaging, medical, laboratory, and light industrial motion systems.

Lead Screw Catalog

Lead Screw Assemblies FAQ

Explore Motorized Lead Screws

Buy Lead Screw Assemblies

Performance Benefits of Lead Screws and Nuts

  • CNC Roll Threading: Offers standard accuracies up to 0.003”/ft., with precision lead accuracy down to 0.001”/ft. on request, ensuring superior precision over competitors.
  • Durability: Custom coating process results in less pitting and flanking, extending the life expectancy of the screw/nut combination to 6,000 miles in continuous duty, depending on the application.
  • Material Quality: Constructed from 300 Series Stainless Steel for strength and durability, with optional PTFE coating available to further reduce friction and enhance efficiency.
  • Self-lubricating Designs: All nut styles are self-lubricating for the entirety of their lifespan, minimizing maintenance requirements.
  • Anti-Backlash Nuts: The Constant Force Anti-Backlash options deliver 2-4x less backlash over the device's lifetime, confirmed by leading lab automation customer testing.
  • Temperature Resilience: Engineered to excel in environments ranging from 10°C to 43°C (50°F to 110°F). For applications outside this temperature range, please contact an Application Engineer for design modifications.
  • Customization: Available machined journals to suit specific application requirements, alongside the availability of standard and custom ball screw designs.
  • Versatility: The collection includes various nut shapes (triangle, round, rectangle) and special features like constant force anti-backlash, catering to diverse operational needs and installation scenarios.
Lead Screw Triangle Anti-Backlash Nut
Lead Screw Threaded Anti-Backlash Nut
Lead Screw Rectangle Anti-Backlash Nut
Lead Screw Round Anti-Backlash Nut

Anti-Backlash Nuts Offer Consistent Performance

Constant Force Technology in anti-backlash nuts offers superior performance for lead screws by using a spring that applies uniform radial pressure throughout the motion profile. This results in more than twice the backlash compensation compared to traditional designs, as confirmed by customer validation testing. The self-lubricating PTFE nut, developed from over 30 years of plain bearing expertise, ensures consistent preload and system-level tuning, providing 2–4 times better performance and reliability over the product's lifespan.

 

Shop Lead Screws with Nuts

Shop our standard off-the-shelf offerings or use the configurator to customize the perfect solution for your linear motion application.

TS Triangle Nut - Standard

TS Triangle Nut - Standard

This lead screw assembly features a self-lubricating PTFE triangle nut, designed for smooth and maintenance-free operation. The unique triangular design ensures secure engagement and consistent performance, while the PTFE material reduces friction, extends lifespan, and eliminates the need for additional lubrication. Triangular nuts are smaller but still do a good job of resisting rotation.

TCF Triangle Nut - Constant Force Anti-Backlash

TCF Triangle Nut - Constant Force Anti-Backlash

This lead screw assembly features a self-lubricating PTFE triangle nut equipped with Constant Force Technology, providing superior anti-backlash performance. The unique triangular design ensures secure engagement and consistent preload, while the PTFE material reduces friction and eliminates the need for additional lubrication.

RS Round Nut - Standard

RS Round Nut - Standard

This lead screw assembly includes a self-lubricating PTFE round nut, designed for reliable, maintenance-free operation. The round shape ensures consistent engagement and performance, while the PTFE material reduces friction, enhances durability, and eliminates the need for extra lubrication. Round nuts don’t naturally stop themselves from spinning, but their smooth, compact shape makes them useful in tight spaces and for easy, fine adjustments.

RCF Round Nut - Constant Force Anti-Backlash

RCF Round Nut - Constant Force Anti-Backlash

This lead screw assembly includes a self-lubricating PTFE round nut with Constant Force Technology, offering exceptional anti-backlash performance. The round design ensures secure engagement and consistent preload, while the PTFE material minimizes friction and eliminates the need for extra lubrication.

US Threaded Nut - Standard

US Threaded Nut - Standard

The self-lubricating PTFE threaded nut lead screw assembly is engineered for smooth, maintenance-free performance. The threaded design ensures secure and consistent engagement, while the PTFE material minimizes friction, increases durability, and removes the need for additional lubrication.

UCF Threaded Nut - Constant Force Anti-Backlash

UCF Threaded Nut - Constant Force Anti-Backlash

This lead screw assembly features a self-lubricating PTFE threaded nut with Constant Force Technology, delivering outstanding anti-backlash performance. The threaded design ensures secure engagement and consistent preload, while the PTFE material reduces friction and eliminates the need for additional lubrication. 

VS Rectangle Nut - Standard

VS Rectangle Nut - Standard

The self-lubricating lead screw assembly with a PTFE rectangular nut, designed for reliable, maintenance-free operation. The rectangular shape provides secure engagement and consistent performance, while the PTFE material reduces friction, enhances durability, and eliminates the need for extra lubrication. Rectangular nuts are easy to keep from spinning because their flat sides can sit firmly against a flat surface, which also makes them simple to mount.

Name Diameter (mm) Lead (mm) Length (mm) Shop Link
LSR0601T-0254-VS-NNN-NNN-N 6 1 254 Shop Now
LSR0604T-0254-VS-NNN-NNN-N 6 4 254 Shop Now

VCF Rectangle Nut - Constant Force Anti-Backlash

VCF Rectangle Nut - Constant Force Anti-Backlash

This lead screw assembly features a self-lubricating PTFE rectangle nut with Constant Force Technology, providing superior anti-backlash performance. The rectangular design ensures secure engagement and consistent preload, while the PTFE material minimizes friction and eliminates the need for additional lubrication. 

Name Diameter (mm) Lead (mm) Length (mm) Shop Link
LSR0601T-0254-VCF-NNN-NNN-N 6 1 254 Shop Now
LSR0604T-0254-VCF-NNN-NNN-N 6 4 254 Shop Now