Lead Screw Assembly LSR1205T-0508-TCF-NNN-NNN-N Triangle Anti-Backlash Nut, 12x5x508mm
Lead Screw with a Triangular Anti-Backlash Nut featuring a 12mm diameter, 5mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Triangular Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times over its lifespan. With exceptional lead accuracy, this assembly exceeds industry standards, achieving unmatched straightness tolerances, a smoother finish, and greater durability, manufactured using the only automated CNC straightening process in the USA.
- Length: 508mm
- Screw Diameter: 12mm
- Lead: 5mm
- Nut Type: Triangle Anti-Backlash Nut
- Motor: No Motor
- Coating: PTFE (over stainless steel)
- Backlash Reduction: 2-4 times
- Thread Direction: Right Hand - Clockwise
- Lead Accuracy: 0.003"/ft (76 µm/300 mm)
ASY LD SCR NUT LS 12x5x2 0508mm TCF
