Lead Screws
- Screw Diameters: 6 mm to 16 mm
- Leads: 1 mm to 5 mm
- Nut Options: Rectangle, Round, Triangle
- Screw Lengths: 254 mm, 508 mm
A lead screw, also called a leadscrew, is a precision metal rod with helical threads that converts rotary motion into controlled linear movement through sliding contact with a correspondingly threaded, load-carrying nut, allowing either the screw or nut to move axially and carry the load along a straight axis. Unlike ball screws, which use recirculating ball bearings between the screw and nut to reduce friction, lead screws rely on direct sliding contact between the mating threads. Lead screw assemblies are available with different nut shapes and styles, including round, triangular, and rectangular configurations, while screws are offered in multiple diameters, thread profiles, pitches, leads, starts, and lengths for different loads, speeds, travel distances, and positioning requirements. Pitch is the distance between adjacent threads, lead is the distance the nut travels per screw revolution, and a start is one continuous helical thread. Pitch and lead are equal on a single-start screw, while lead equals pitch multiplied by the number of starts on a multi-start screw.
PBC Linear lead screw assemblies combine precision-rolled, PTFE-coated 300 Series stainless steel screws with self-lubricating, PTFE-infused Frelon® composite polymer nuts to reduce friction and wear while distributing loads across the engaged threads. Metric lead screws range from 6mm to 16mm in diameter with lead options from 1mm to 25mm, with corresponding inch configurations also available. Round, triangular, and rectangular nuts are offered in standard and Constant Force™ Anti-Backlash designs. Constant Force nuts use spring pressure to maintain thread engagement, with PBC Linear specifying 2–4 times less backlash over their operating life compared with standard nuts. Dynamic load capacity reaches 1.16kN (260lb), depending on configuration.
The leadscrews are precision-rolled and straightened in-house using a Galdabini PAS 4 STEP automated straightening machine to achieve published lead accuracy of approximately ±0.003in/ft (76µm/300mm). This collection features non-motorized lead screw assemblies organized by nut shape; motorized lead screw assemblies are available separately as screw-driven linear actuators.
- Lead screw assemblies for carrying and positioning loads along a single linear axis
- Precision-rolled 300 Series stainless steel lead screws
- PTFE-coated screws paired with self-lubricating Frelon® composite polymer nuts
- Metric screw diameters: 6mm, 8mm, 10mm, 12mm, and 16mm
- Lead options: 1mm to 25mm, with corresponding inch configurations available
- Round, triangular, and rectangular lead screw nut configurations
- Standard and Constant Force™ Anti-Backlash nut designs
- Constant Force™ nuts specified for 2–4 times less backlash over their operating life than standard nuts
- Dynamic load capacity up to 1.16kN (260lb), depending on configuration
- Published lead accuracy: approximately ±0.003in/ft (76µm/300mm)
- Non-motorized assemblies; motorized configurations available separately as screw-driven linear actuators
Our Blog Posts About Lead Screws:
- How Are Lead Screws Made
- How to Check Lead Screw Accuracy and Straightness
- Lead Screw Precision in Medical Applications
- Lead Screw Straightener at PBC Linear
- Non-Captive Lead Screw Linear Actuators
- How to Prevent Lead Screw Load Drift
- Components of Lead Screws, Ball Screws and Linear Rails
- 3 Methods of Connecting Lead Screws to Motors
- Glossary: What is Lead Screw Efficiency
Browse Product Families
Filter
Products (40)
Round nut lead screw assemblies are offered in both standard and anti-backlash configurations, with PTFE-coated, precision-rolled 300 Series stainless steel lead screws and self-lubricating Frelon® composite nuts available across the series. The coating helps lower friction and reduce flaking, while the nut formulation supports maintenance-free motion and excellent wear resistance. The PBC Linear RS Series uses a standard round polymer nut, while the RCF Series uses the same nut with Constant Force™ anti-backlash technology, which applies consistent radial pressure to maintain thread engagement and reduce backlash by 2–4× for more stable positioning over the life of the assembly. CNC roll threading delivers standard lead accuracy of 0.003"/ft (76 µm/300 mm), typically 2–3× better than competing products, and machined journals are available to suit application requirements.


*Full dimensions shown on individual product pages
| Name | Type | Dia. mm | Lead mm | Length mm | Price | Actions |
|---|---|---|---|---|---|---|
| LSR1001T-0254-RS-NNN-NNN-N | Standard | 10 | 1 | 254 | $72.57 | Shop |
| LSR1605T-0508-RS-NNN-NNN-N | Standard | 16 | 5 | 508 | $129.20 | Shop |
| LSR1605T-0508-RCF-NNN-NNN-N | Anti-Backlash | 16 | 5 | 508 | $149.75 | Shop |
| LSR1601T-0508-RS-NNN-NNN-N | Standard | 16 | 1 | 508 | $129.20 | Shop |
| LSR1601T-0508-RCF-NNN-NNN-N | Anti-Backlash | 16 | 1 | 508 | $149.75 | Shop |
| LSR1205T-0508-RS-NNN-NNN-N | Standard | 12 | 5 | 508 | $121.23 | Shop |
| LSR1201T-0508-RCF-NNN-NNN-N | Anti-Backlash | 12 | 1 | 508 | $132.41 | Shop |
| LSR1205T-0508-RCF-NNN-NNN-N | Anti-Backlash | 12 | 5 | 508 | $132.41 | Shop |
| LSR1201T-0508-RS-NNN-NNN-N | Standard | 12 | 1 | 508 | $121.23 | Shop |
| LSR1005T-0508-RS-NNN-NNN-N | Standard | 10 | 5 | 508 | $121.23 | Shop |
| LSR1005T-0508-RCF-NNN-NNN-N | Anti-Backlash | 10 | 5 | 508 | $132.41 | Shop |
| LSR1001T-0508-RS-NNN-NNN-N | Standard | 10 | 1 | 508 | $121.23 | Shop |
| LSR1001T-0508-RCF-NNN-NNN-N | Anti-Backlash | 10 | 1 | 508 | $132.41 | Shop |
| LSR1205T-0254-RS-NNN-NNN-N | Standard | 12 | 5 | 254 | $72.57 | Shop |
| LSR1205T-0254-RCF-NNN-NNN-N | Anti-Backlash | 12 | 5 | 254 | $83.74 | Shop |
| LSR1201T-0254-RS-NNN-NNN-N | Standard | 12 | 1 | 254 | $72.57 | Shop |
| LSR1201T-0254-RCF-NNN-NNN-N | Anti-Backlash | 12 | 1 | 254 | $83.74 | Shop |
| LSR1005T-0254-RS-NNN-NNN-N | Standard | 10 | 5 | 254 | $72.57 | Shop |
| LSR1005T-0254-RCF-NNN-NNN-N | Anti-Backlash | 10 | 5 | 254 | $83.74 | Shop |
| LSR1001T-0254-RCF-NNN-NNN-N | Anti-Backlash | 10 | 1 | 254 | $83.74 | Shop |
Triangle nut lead screw assemblies are used when the nut needs flat mounting faces and a compact, stable shape that is easier to fasten or orient than a round nut but less bulky than a rectangular nut. Both the TS Series standard triangular nut assemblies and the TCF Series Constant Force™ anti-backlash assemblies use coated, precision-rolled 300 Series stainless steel lead screws and PTFE-infused polymer nuts to reduce friction and flaking while providing maintenance-free linear motion without motors. The TCF Series adds Constant Force™ anti-backlash technology, which applies consistent radial pressure to maintain thread engagement and reduce backlash by 2–4× for more stable positioning over the life of the assembly. CNC roll threading delivers standard lead accuracy of 0.003"/ft (76 µm/300 mm), typically 2–3× better than competing products, and machined journals are available to suit application requirements.


*Full dimensions shown on individual product pages
| Name | Type | Dia. mm | Lead mm | Length mm | Price | Actions |
|---|---|---|---|---|---|---|
| LSR1201T-0254-TCF-NNN-NNN-N | Anti-Backlash | 12 | 1 | 254 | $77.52 | Shop |
| LSR1205T-0508-TS-NNN-NNN-N | Standard | 12 | 5 | 508 | $121.23 | Shop |
| LSR1201T-0508-TS-NNN-NNN-N | Standard | 12 | 1 | 508 | $121.23 | Shop |
| LSR1005T-0508-TS-NNN-NNN-N | Standard | 10 | 5 | 508 | $121.23 | Shop |
| LSR1001T-0508-TS-NNN-NNN-N | Standard | 10 | 1 | 508 | $121.23 | Shop |
| LSR1205T-0254-TS-NNN-NNN-N | Standard | 12 | 5 | 254 | $72.57 | Shop |
| LSR1201T-0254-TS-NNN-NNN-N | Standard | 12 | 1 | 254 | $72.57 | Shop |
| LSR1005T-0254-TS-NNN-NNN-N | Standard | 10 | 5 | 254 | $72.57 | Shop |
| LSR1001T-0254-TS-NNN-NNN-N | Standard | 10 | 1 | 254 | $72.57 | Shop |
| LSR1201T-0508-TCF-NNN-NNN-N | Anti-Backlash | 12 | 1 | 508 | $122.57 | Shop |
| LSR1205T-0508-TCF-NNN-NNN-N | Anti-Backlash | 12 | 5 | 508 | $122.57 | Shop |
| LSR1205T-0254-TCF-NNN-NNN-N | Anti-Backlash | 12 | 5 | 254 | $77.52 | Shop |
| LSR1001T-0508-TCF-NNN-NNN-N | Anti-Backlash | 10 | 1 | 508 | $122.57 | Shop |
| LSR1005T-0508-TCF-NNN-NNN-N | Anti-Backlash | 10 | 5 | 508 | $122.57 | Shop |
| LSR1005T-0254-TCF-NNN-NNN-N | Anti-Backlash | 10 | 5 | 254 | $77.52 | Shop |
| LSR1001T-0254-TCF-NNN-NNN-N | Anti-Backlash | 10 | 1 | 254 | $77.52 | Shop |
Rectangle nut lead screw assemblies are offered in both standard and anti-backlash configurations, with PTFE-coated, CNC roll-threaded stainless steel lead screws and self-lubricating Frelon® composite nuts available across the series. The coating helps lower friction and reduce flaking, while the nut formulation supports maintenance-free motion and excellent wear resistance. The VS Series uses a standard rectangular polymer nut, while the VCF Series uses the same nut with Constant Force™ anti-backlash technology, which applies consistent radial pressure to maintain thread engagement and reduce backlash by 2–4× for more stable positioning over the life of the assembly. CNC roll threading delivers lead accuracy typically 2–3× better than competing products, and machined journals are available to suit application requirements.


*Full dimensions shown on individual product pages
| Name | Type | Dia. mm | Lead mm | Length mm | Price | Actions |
|---|---|---|---|---|---|---|
| LSR0601T-0254-VCF-NNN-NNN-N | Anti-Backlash | 6 | 1 | 254 | $80.44 | Shop |
| LSR0604T-0254-VS-NNN-NNN-N | Standard | 6 | 4 | 254 | $68.83 | Shop |
| LSR0604T-0254-VCF-NNN-NNN-N | Anti-Backlash | 6 | 4 | 254 | $80.44 | Shop |
| LSR0601T-0254-VS-NNN-NNN-N | Standard | 6 | 1 | 254 | $68.83 | Shop |
The self-lubricating PTFE threaded nut lead screw assembly is engineered for smooth, maintenance-free performance. The threaded design ensures secure and consistent engagement, while the PTFE material minimizes friction, increases durability, and removes the need for additional lubrication.
This lead screw assembly features a self-lubricating PTFE threaded nut with Constant Force Technology, delivering outstanding anti-backlash performance. The threaded design ensures secure engagement and consistent preload, while the PTFE material reduces friction and eliminates the need for additional lubrication.
Threaded nut assemblies are built to order. Configure one to get a part number, CAD and a quote.
| US Threaded Nut — Standard (Metric Screws) | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| A Screw Dia. | B Nut Dia. (mm) | C Nut Length (mm) | D Flange Dia. (mm) | E Flange Thickness (mm) | F Thread | G Thread Length (mm) | H End Length (mm) | Drag Torque (Nm) | Dynamic Load (N) |
| 6 mm | 10.2 | 22.2 | 20.3 | 3.2 | M14x1.5 | 4.8 | 6.3 | Free Wheeling | 334 N |
| 10 mm | 15.9 | 25.4 | 25.4 | 3.2 | M18x1.5 | 6.4 | 7.6 | Free Wheeling | 445 N |
| 12 mm | 16.9 | 38.1 | 31.8 | 3.2 | M24x2 | 9.5 | 10.8 | Free Wheeling | 778 N |
| 16 mm | 20.3 | 38.1 | 31.8 | 3.2 | M24x2 | 9.5 | 10.8 | Free Wheeling | 1,160 N |
| UCF Threaded Nut — Constant Force Anti-Backlash (Metric Screws) | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| A Screw Dia. | B Nut Dia. (mm) | C Nut Length (mm) | D Flange Dia. (mm) | E Flange Thickness (mm) | F Thread | G Thread Length (mm) | H End Length (mm) | Drag Torque (Nm) | Dynamic Load (N) |
| 6 mm | 10.2 | 27.5 | 20.3 | 3.175 | M14x1.5 | 4.8 | 6.3 | 0.0134–0.0164 | 302 N |
| 10 mm | 15.9 | 44.5 | 25.4 | 3.175 | M18x1.5 | 6.4 | 7.6 | 0.0197–0.0240 | 400 N |
| 12 mm | 16.9 | 44.5 | 31.8 | 3.175 | M24X2 | 9.5 | 10.8 | 0.0211–0.0264 | 703 N |
| 16 mm | 20.3 | 49.5 | 31.8 | 3.175 | M24x2 | 9.5 | 10.8 | 0.0250–0.0310 | 1,040 N |
Dimensions from the Lead Screw Assemblies catalog, metric screws. Inch screw sizes are also offered. Anti-backlash nuts carry between one and three band slots; standard drag torque is factory set to the median value shown.
CNC roll-threaded Lead Screws work perfectly with the Constant Force Anti-Backlash nut to provide superior performance of 2-4 times less backlash over the life of the device.
- Available in a variety of sizes and leads
- 300 Series Stainless Steel with an optional PTFE coating
- Standard, round, triangle and rectangle nuts in traditional and anti-backlash designs
- Constant Force Technology nut utilizes a spring that applies uniform radial pressure to the nut at all stages of the motion profile
- Lead accuracy of 0.003"/ft. (76 µm/300 mm), 3 times better than typical industry specifications
- Custom coating process increases the quality of finish and eliminates screw flaking
Performance Benefits of Lead Screws and Nuts
- CNC Roll Threading: Offers standard accuracies up to 0.003”/ft., with precision lead accuracy down to 0.001”/ft. on request, ensuring superior precision over competitors.
- Durability: Custom coating process results in less pitting and flanking, extending the life expectancy of the screw/nut combination to 6,000 miles in continuous duty, depending on the application.
- Material Quality: Constructed from 300 Series Stainless Steel for strength and durability, with optional PTFE coating available to further reduce friction and enhance efficiency.
- Self-lubricating Designs: All nut styles are self-lubricating for the entirety of their lifespan, minimizing maintenance requirements.
- Anti-Backlash Nuts: The Constant Force Anti-Backlash options deliver 2-4x less backlash over the device's lifetime, confirmed by leading lab automation customer testing.
- Temperature Resilience: Engineered to excel in environments ranging from 10°C to 43°C (50°F to 110°F). For applications outside this temperature range, please contact an Application Engineer for design modifications.
- Customization: Available machined journals to suit specific application requirements, alongside the availability of standard and custom ball screw designs.
- Versatility: The collection includes various nut shapes (triangle, round, rectangle) and special features like constant force anti-backlash, catering to diverse operational needs and installation scenarios.
Anti-Backlash Nuts Offer Consistent Performance
Constant Force Technology in anti-backlash nuts offers superior performance for lead screws by using a spring that applies uniform radial pressure throughout the motion profile. This results in more than twice the backlash compensation compared to traditional designs, as confirmed by customer validation testing. The self-lubricating PTFE nut, developed from over 30 years of plain bearing expertise, ensures consistent preload and system-level tuning, providing 2–4 times better performance and reliability over the product's lifespan.
Round Nut
Round nut lead screw assemblies are offered with a standard free-wheeling nut or a Constant Force anti-backlash nut. Both share the same nut body and flange dimensions; the anti-backlash version is longer and carries a preload band.
| Round Nut — Standard (Metric Screws) | ||||||||
|---|---|---|---|---|---|---|---|---|
| A Screw Dia. | B Nut Dia. (mm) | C Nut Length (mm) | D Flange Dia. (mm) | E Flange Thickness (mm) | F Mounting Hole Dia. (mm) | G Bolt Circle Dia. (mm) | Drag Torque (Nm) | Dynamic Load (N) |
| 6 mm | 10.2 | 22.2 | 25.4 | 4.8 | 3.6 | 19.1 | Free Wheeling | 334 N |
| 10 mm | 15.9 | 25.4 | 38.1 | 4.8 | 5.1 | 28.6 | Free Wheeling | 445 N |
| 12 mm | 16.9 | 38.1 | 44.5 | 6.4 | 5.6 | 35.7 | Free Wheeling | 778 N |
| 16 mm | 20.3 | 38.1 | 54.0 | 6.4 | 5.6 | 44.5 | Free Wheeling | 1,160 N |
| Round Nut — Constant Force Anti-Backlash (Metric Screws) | ||||||||
|---|---|---|---|---|---|---|---|---|
| A Screw Dia. | B Nut Dia. (mm) | C Nut Length (mm) | D Flange Dia. (mm) | E Flange Thickness (mm) | F Mounting Hole Dia. (mm) | G Bolt Circle Dia. (mm) | Drag Torque (Nm) | Dynamic Load (N) |
| 6 mm | 10.2 | 22.2 | 25.4 | 4.8 | 3.6 | 19.1 | 0.0134–0.0164 | 302 N |
| 10 mm | 15.9 | 38.1 | 38.1 | 4.8 | 5.1 | 28.6 | 0.0197–0.0240 | 400 N |
| 12 mm | 16.9 | 44.5 | 44.5 | 6.4 | 5.6 | 35.7 | 0.0211–0.0264 | 703 N |
| 16 mm | 20.3 | 49.5 | 54.0 | 6.4 | 5.6 | 44.5 | 0.0250–0.0310 | 1,040 N |
| Available Leads by Screw Diameter | |
|---|---|
| Screw Diameter | Metric Leads |
| 6 mm | 1, 2, 4, 5, 6, 8, 10, 12 mm |
| 10, 12, 16 mm | 1, 2, 4, 5, 6, 8, 10, 12, 16, 25 mm |
Dimensions are from the Lead Screw Assemblies catalog, metric screws. Inch screw sizes are also offered — see the catalog for inch dimensions.
Anti-backlash nuts carry between one and three band slots; slots may not contain bands depending on the drag torque required. Standard drag torque is factory set to the median value shown — contact a PBC Linear applications engineer for a custom value.
Triangle Nut
Triangle nut lead screw assemblies are offered with a standard free-wheeling nut or a Constant Force anti-backlash nut. The triangular flange gives three mounting points in a more compact envelope than a rectangular nut.
| Triangle Nut — Standard (Metric Screws) | ||||||||
|---|---|---|---|---|---|---|---|---|
| A Screw Dia. | B Nut Dia. (mm) | C Nut Length (mm) | D Flange Dia. (mm) | E Flange Thickness (mm) | F Mounting Hole Dia. (mm) | G Bolt Circle Dia. (mm) | Drag Torque (Nm) | Dynamic Load (N) |
| 6 mm | 10.2 | 22.2 | 25.4 | 4.8 | 3.6 | 19.1 | Free Wheeling | 334 N |
| 10 mm | 15.9 | 25.4 | 38.1 | 4.8 | 5.1 | 28.6 | Free Wheeling | 445 N |
| 12 mm | 16.9 | 38.1 | 44.5 | 6.4 | 5.6 | 35.7 | Free Wheeling | 778 N |
| 16 mm | 20.3 | 38.1 | 54.0 | 6.4 | 5.6 | 44.5 | Free Wheeling | 1,160 N |
| Triangle Nut — Constant Force Anti-Backlash (Metric Screws) | ||||||||
|---|---|---|---|---|---|---|---|---|
| A Screw Dia. | B Nut Dia. (mm) | C Nut Length (mm) | D Flange Dia. (mm) | E Flange Thickness (mm) | F Mounting Hole Dia. (mm) | G Bolt Circle Dia. (mm) | Drag Torque (Nm) | Dynamic Load (N) |
| 6 mm | 10.2 | 22.2 | 25.4 | 4.1 | 3.6 | 19.1 | 0.0134–0.0164 | 302 N |
| 10 mm | 15.9 | 38.1 | 38.1 | 4.8 | 5.1 | 28.6 | 0.0197–0.0240 | 400 N |
| 12 mm | 16.9 | 44.5 | 44.5 | 6.4 | 5.6 | 35.7 | 0.0211–0.0264 | 703 N |
| 16 mm | 20.3 | 49.5 | 54.0 | 6.4 | 5.6 | 44.5 | 0.0250–0.0310 | 1,040 N |
| Available Leads by Screw Diameter | |
|---|---|
| Screw Diameter | Metric Leads |
| 6 mm | 1, 2, 4, 5, 6, 8, 10, 12 mm |
| 10, 12, 16 mm | 1, 2, 4, 5, 6, 8, 10, 12, 16, 25 mm |
Dimensions are from the Lead Screw Assemblies catalog, metric screws. Inch screw sizes are also offered — see the catalog for inch dimensions.
Anti-backlash nuts carry between one and three band slots; slots may not contain bands depending on the drag torque required. Standard drag torque is factory set to the median value shown — contact a PBC Linear applications engineer for a custom value.
Rectangle Nut
Rectangle nut lead screw assemblies are offered with a standard free-wheeling nut or a Constant Force anti-backlash nut. The flat sides sit against a flat surface, which makes the nut straightforward to hold against rotation. Flange diameter and thickness are common to both versions.
| Rectangle Nut — Standard and Constant Force Anti-Backlash (Metric Screws) | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| A Screw Dia. | B Nut Dia. (mm) Standard | B Nut Dia. (mm) Constant Force | C Nut Length (mm) Standard | C Nut Length (mm) Constant Force | D Flange Dia. (mm) Both | E Flange Thickness (mm) Both | Drag Torque (Nm) Standard | Drag Torque (Nm) Constant Force | Dynamic Load (N) Standard | Dynamic Load (N) Constant Force |
| 6 mm | 10.2 | 10.2 | 22.2 | 22.2 | 17.8 | 3.4 | Free Wheeling | 0.0134–0.0164 | 334 N | 302 N |
| 10 mm | 15.9 | 15.9 | 25.4 | 38.1 | 22.0 | 5.1 | Free Wheeling | 0.0197–0.0240 | 445 N | 400 N |
| 12 mm | 19.1 | 19.1 | 38.1 | 41.3 | 30.5 | 5.1 | Free Wheeling | 0.0211–0.0264 | 778 N | 703 N |
| 16 mm | 20.3 | 20.3 | 38.1 | 49.5 | 38.1 | 5.1 | Free Wheeling | 0.0250–0.0310 | 1,160 N | 1,040 N |
| Available Leads by Screw Diameter | |
|---|---|
| Screw Diameter | Metric Leads |
| 6 mm | 1, 2, 4, 5, 6, 8, 10, 12 mm |
| 10, 12, 16 mm | 1, 2, 4, 5, 6, 8, 10, 12, 16, 25 mm |
Dimensions are from the Lead Screw Assemblies catalog, metric screws. Inch screw sizes are also offered — see the catalog for inch dimensions.
Anti-backlash nuts carry between one and three band slots; slots may not contain bands depending on the drag torque required. Standard drag torque is factory set to the median value shown — contact a PBC Linear applications engineer for a custom value.