Lead Screw with Rectangle Nut VCF Series

Lead Screw Assemblies with Rectangle Nuts

Rectangle nut lead screw assemblies are offered in both standard and anti-backlash configurations, with PTFE-coated, CNC roll-threaded stainless steel lead screws and self-lubricating Frelon® composite nuts available across the series. The coating helps lower friction and reduce flaking, while the nut formulation supports maintenance-free motion and excellent wear resistance. The VS Series uses a standard rectangular polymer nut, while the VCF Series uses the same nut with Constant Force™ anti-backlash technology, which applies consistent radial pressure to maintain thread engagement and reduce backlash by 2–4× for more stable positioning over the life of the assembly. CNC roll threading delivers lead accuracy typically 2–3× better than competing products, and machined journals are available to suit application requirements.

More About Lead Screw Assemblies with Rectangle Nuts

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
4 products
Lead Screw with a Rectangle Anti-Backlash Nut featuring a 6mm diameter, 1mm lead, and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times..
$80.44
Lead Screw with a Rectangle Anti-Backlash Nut featuring a 6mm diameter, 4mm lead, and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times..
$80.44
Lead screw with a standard rectangle nut, 6mm diameter, 1mm lead, 254mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening..
$68.83
Lead screw with a standard rectangle nut, 6mm diameter, 4mm lead, 254mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening..
$68.83

Lead Screw Assemblies with Rectangle Nuts

4 products

Rectangle nut lead screw assemblies are offered in both standard and anti-backlash configurations, with PTFE-coated, CNC roll-threaded stainless steel lead screws and self-lubricating Frelon® composite nuts available across the series. The coating helps lower friction and reduce flaking, while the nut formulation supports maintenance-free motion and excellent wear resistance. The VS Series uses a standard rectangular polymer nut, while the VCF Series uses the same nut with Constant Force™ anti-backlash technology, which applies consistent radial pressure to maintain thread engagement and reduce backlash by 2–4× for more stable positioning over the life of the assembly. CNC roll threading delivers lead accuracy typically 2–3× better than competing products, and machined journals are available to suit application requirements.

  • Offered with standard or anti-backlash nut 
  • Machined journals available to suit application requirements 
  • Special PTFE nut formulation for self-lubrication 
  • Constant Force Technology offers greater than 2 times superior backlash compensation 
  • Optional PTFE coating lowers friction and increases efficiency 
  • CNC Roll Threading allows for standard accuracies 2-3 times better than the competition

More Product Features of Lead Screws

Our Blog Posts About Lead Screws: