Lead Screw Assembly - LSR0604T-0254-VCF-NNN-NNN-N - No Motor - Length: 254mm

Lead Screw with a Rectangle Anti-Backlash Nut featuring a 6mm diameter, 4mm lead, and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times over its lifespan. With exceptional lead accuracy, this assembly exceeds industry standards, achieving unmatched straightness tolerances, a smoother finish, and greater durability.

  • Length: 254mm
  • Screw Diameter: 6mm
  • Lead: 4mm
  • Nut Type: Rectangle Constant Force™ Anti-Backlash Nut
  • Motor: No Motor
  • Coating: PTFE (over stainless steel)
  • Backlash Reduction: 2-4 times
  • Thread Direction: Right Hand - Clockwise
  • Lead Accuracy: 0.003"/ft (76 µm/300 mm)

 

ASY LD SCR NUT LS 6x4x4 0254mm VCF

3D Models

TypeFileFormatLink
3dLSR0604T-0254-VCF-NNN-NNN-N.htmlhtmlView
cadLSR0604T-0254-VCF-NNN-NNN-N.x_tSolidWorks >=2006Download
$74.47
Configure Custom Features
Dimensions
Resources

Product Dimensions

weightwidthlengthheight
0.12 lbs0.88 in0.7 in0.4 in

3D Models

SolidWorks >=2006
cadDownload
html
3dView