Lead Screw Assembly LSR0601T-0254-VS-NNN-NNN-N Rectangle Nut 6x1x254mm

Lead screw with a standard rectangle nut, 6mm diameter, 1mm lead, 254mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening process in the USA, the lead screw exceeds industry standards with improved straightness, a smoother finish, and greater durability. The standard rectangular nut (VS) provides a compact, flat-sided mounting profile for stable attachment, with an anti-backlash variant (VCF) available to reduce play and improve positioning stability in linear motion applications.

  • Length: 254mm
  • Screw Diameter: 6mm
  • Lead: 1mm
  • Nut Type: Regular Rectangle Nut
  • Motor: No Motor
  • Coating: PTFE (over stainless steel)
  • Thread Direction: Right Hand - Clockwise
  • Lead Accuracy: 0.003"/ft (76 µm/300 mm)


ASY LD SCR NUT LS 6x1x1 0254mm VS

3D Models

TypeFileFormatLink
3dLSR0601T-0254-VS-NNN-NNN-N.htmlhtmlView
cadLSR0601T-0254-VS-NNN-NNN-N.x_tSolidWorks >=2006Download
$68.83
Configure Custom Features
Dimensions
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.12 lbs0.88 in0.7 in0.4 in

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Lead Screw Technology Catalog
catalogOpen Link

Customers also purchased