Lead Screw with Round Nut RCF Standard

Lead Screws with Round Nuts

  • Screw Diameters: 10 mm to 16 mm
  • Leads: 1 mm to 5 mm
  • Nut Types: Anti-Backlash, Standard
  • Screw Lengths: 254 mm, 508 mm

Round nut lead screw assemblies are offered in both standard and anti-backlash configurations, with PTFE-coated, precision-rolled 300 Series stainless steel lead screws and self-lubricating Frelon® composite nuts available across the series. The coating helps lower friction and reduce flaking, while the nut formulation supports maintenance-free motion and excellent wear resistance. The PBC Linear RS Series uses a standard round polymer nut, while the RCF Series uses the same nut with Constant Force™ anti-backlash technology, which applies consistent radial pressure to maintain thread engagement and reduce backlash by 2–4× for more stable positioning over the life of the assembly. CNC roll threading delivers standard lead accuracy of 0.003"/ft (76 µm/300 mm), typically 2–3× better than competing products, and machined journals are available to suit application requirements.

Catalog Preview
Web Catalog Web Catalog Video Quote Configure
Configure Custom (opens in a new tab)

Filter

Filter Results

Products (20)

Round Nut
Round Nut Standard Nut dimension drawing
Standard Nut
Round Nut Constant Force Anti-Backlash Nut dimension drawing
Constant Force Anti-Backlash Nut

*Full dimensions shown on individual product pages

NameTypeDia. mmLead mmLength mmPriceActions
LSR1001T-0254-RS-NNN-NNN-NStandard 10 1 254 $72.57 Shop
LSR1605T-0508-RS-NNN-NNN-NStandard 16 5 508 $129.20 Shop
LSR1601T-0508-RS-NNN-NNN-NStandard 16 1 508 $129.20 Shop
LSR1605T-0508-RCF-NNN-NNN-NAnti-Backlash 16 5 508 $149.75 Shop
LSR1601T-0508-RCF-NNN-NNN-NAnti-Backlash 16 1 508 $149.75 Shop
LSR1205T-0508-RS-NNN-NNN-NStandard 12 5 508 $121.23 Shop
LSR1205T-0508-RCF-NNN-NNN-NAnti-Backlash 12 5 508 $132.41 Shop
LSR1205T-0254-RS-NNN-NNN-NStandard 12 5 254 $72.57 Shop
LSR1205T-0254-RCF-NNN-NNN-NAnti-Backlash 12 5 254 $83.74 Shop
LSR1201T-0508-RS-NNN-NNN-NStandard 12 1 508 $121.23 Shop
LSR1201T-0508-RCF-NNN-NNN-NAnti-Backlash 12 1 508 $132.41 Shop
LSR1201T-0254-RS-NNN-NNN-NStandard 12 1 254 $72.57 Shop
LSR1201T-0254-RCF-NNN-NNN-NAnti-Backlash 12 1 254 $83.74 Shop
LSR1005T-0508-RS-NNN-NNN-NStandard 10 5 508 $121.23 Shop
LSR1005T-0508-RCF-NNN-NNN-NAnti-Backlash 10 5 508 $132.41 Shop
LSR1005T-0254-RCF-NNN-NNN-NAnti-Backlash 10 5 254 $83.74 Shop
LSR1005T-0254-RS-NNN-NNN-NStandard 10 5 254 $72.57 Shop
LSR1001T-0508-RCF-NNN-NNN-NAnti-Backlash 10 1 508 $132.41 Shop
LSR1001T-0508-RS-NNN-NNN-NStandard 10 1 508 $121.23 Shop
LSR1001T-0254-RCF-NNN-NNN-NAnti-Backlash 10 1 254 $83.74 Shop