Lead Screw Assembly - LSR1001T-0254-RS-NNN-NNN-N - No Motor - Length: 254mm Round Nut

Lead Screw with a regular Rectangle Nut featuring a 10mm diameter, 1mm lead, and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. With exceptional lead accuracy, this assembly exceeds industry standards, achieving unmatched straightness tolerances, a smoother finish, and greater durability.

  • Length: 254mm
  • Screw Diameter: 10mm
  • Lead: 1mm
  • Nut Type: Regular Rectangle Nut
  • Motor: No Motor
  • Coating: PTFE (over stainless steel)
  • Backlash Reduction: 2-4 times
  • Thread Direction: Right Hand - Clockwise
  • Lead Accuracy: 0.003"/ft (76 µm/300 mm)

 

ASY LD SCR NUT LS 10x1x1 0254mm RS

3D Models

TypeFileFormatLink
3dLSR1001T-0254-RS-NNN-NNN-N.htmlhtmlView
cadLSR1001T-0254-RS-NNN-NNN-N.x_tSolidWorks >=2006Download
$72.57
Configure Custom Features
Dimensions
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.34 lbs1 in1.5 in1.5 in

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Customers also purchased