Lead Screw Assembly LSR1205T-0508-RCF-NNN-NNN-N Round Anti-Backlash Nut

Lead Screw with a Round Anti-Backlash Nut and a 12mm diameter, 5mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times over its lifespan. With exceptional lead accuracy, this assembly exceeds industry standards, achieving unmatched straightness tolerances, a smoother finish, and greater durability.

  • Length: 508mm
  • Screw Diameter: 12mm
  • Lead: 5mm
  • Nut Type: Round Constant Force™ Anti-Backlash Nut
  • Motor: No Motor
  • Coating: PTFE (over stainless steel)
  • Backlash Reduction: 2-4 times
  • Thread Direction: Right Hand - Clockwise
  • Lead Accuracy: 0.003"/ft (76 µm/300 mm)


ASY LD SCR NUT LS 12x5x2 0508mm RCF

3D Models

TypeFileFormatLink
3dLSR1205T-0508-RCF-NNN-NNN-N.htmlhtmlView
cadLSR1205T-0508-RCF-NNN-NNN-N.x_tSolidWorks >=2006Download
$132.41
Configure Custom Features
Dimensions
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.98 lbs1.75 in1.75 in1.75 in

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Lead Screw Technology Catalog
catalogOpen Link

Customers also purchased